This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector Seal & Plug Type  Gang Wire Seal | Peripheral Seal

Configuration Features

  • Number of Positions  2 | 3 | 4 | 5 | 6

Body Features

  • Primary Product Color  Blue

  • Primary Product Material  Silicone Rubber

Housing Features

  • Centerline (Pitch)  2.5 mm [ .098 in ]

Dimensions

  • Wire Size (AWG) 26 – 22

  • Wire Size (mm²) .128 – .325

  • Compatible Insulation Diameter Range  1.3 – 1.6 mm [ .051 – .062 in ]

Usage Conditions

  • Operating Temperature Range  -30 – 105 °C [ -22 – 221 °F ]

  • Operating Temperature (Max)  105 °C [ 221 °F ]

Packaging Features

  • Packaging Method  Bag

  • Packaging Quantity  2000

Other

  • Shore A Hardness Range  50

  • Contains Lubricant  Yes

Related Materials