This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector Product Type  Housing

  • Connector & Housing Type  Plug | Receptacle

  • Connector System  Wire-to-Wire

  • Sealable  No

  • Connector & Contact Terminates To  Wire & Cable

Configuration Features

  • Number of Positions  2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 12 | 18 | 24

  • Number of Rows  1 | 2 | 3 | 4 | 5

Body Features

  • Primary Product Color  Black | Blue | Natural

Contact Features

  • Contact Current Rating (Max) (A) 3 | 4 | 6.5 | 7 | 8 | 8.3

Termination Features

  • Termination Method to Wire & Cable  Crimp

Mechanical Attachment

  • Connector Mounting Type  Free-Hanging (In-Line)

Housing Features

  • Centerline (Pitch)  2.7 mm [ .106 in ]

Dimensions

  • Row-to-Row Spacing  2 mm [ .079 in ]

Usage Conditions

  • Operating Temperature Range  -55 – 125 °C [ -67 – 257 °F ]

Operation/Application

  • Circuit Application  Power & Signal

Related Materials
No documentation available.