Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Terminal Block Connector Type
Header
-
Connector System
Wire-to-Board
-
Connector & Contact Terminates To
Printed Circuit Board
Configuration Features
-
Number of Positions
3 | 10
-
Number of Rows
1
Electrical Characteristics
-
Operating Voltage (VAC)
600
Body Features
-
Primary Product Color
Black | Natural
-
Product Orientation
Right Angle
Contact Features
-
Contact Current Rating (Max) (A)
14.5
Termination Features
-
Termination Method to PCB
Through Hole - Solder
Mechanical Attachment
-
Connector Mounting Type
Board Mount
Housing Features
-
Centerline (Pitch)
7.5 mm [ .295 in ]
Dimensions
-
Wire Size (AWG)
14 – 20 | 20 – 14
-
Wire Size (mm²)
.5 – 2
Usage Conditions
-
Operating Temperature Range
-30 – 105 °C [ -22 – 221 °F ]
Operation/Application
-
Circuit Application
Power & Signal