Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Product Type
Connector Assembly
-
Connector & Housing Type
Receptacle
-
Connector System
Wire-to-Board
-
Insertion Force Type
Normal
-
Sealable
No
-
Connector & Contact Terminates To
Wire & Cable
Configuration Features
-
Number of Positions
3 | 4 | 6 | 7 | 8 | 11
-
Number of Rows
1 | 2
Electrical Characteristics
-
Operating Voltage (VAC)
300
Body Features
-
Primary Product Color
Black | Natural
Contact Features
-
Contact Mating Area Plating Material
Gold (Au)
-
Contact Retention Within Housing
Without
-
Contact Current Rating (Max) (A)
11.8 | 12.75
Termination Features
-
Termination Method to Wire & Cable
Spring Clamp
Mechanical Attachment
-
Mating Alignment
With
-
Mating Alignment Type
Keyed
-
Mating Retention Type
Locking Latch
-
Mating Retention
With
-
Connector Mounting Type
Free-Hanging (In-Line)
Housing Features
-
Centerline (Pitch)
7.5 mm [ .295 in ]
Dimensions
-
Row-to-Row Spacing
11.8 mm [ .464 in ]
Usage Conditions
-
Operating Temperature Range
-30 – 105 °C [ -22 – 221 °F ]
Operation/Application
-
Shielded
No
-
Circuit Application
Power & Signal