This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • PCB Connector Type  PCB Mount Header

  • Connector System  Wire-to-Board

  • Sealable  No

  • Connector Product Type  Connector Assembly

Configuration Features

  • PCB Mount Orientation  Right Angle

  • Number of Positions  2 | 6 | 10

  • Number of Rows  1

Body Features

  • Primary Product Color  Black | Natural

Contact Features

  • Contact Underplating Material  Nickel

  • Contact Mating Area Plating Material  Tin (Sn)

  • Contact Type  Pin

  • Contact Current Rating (Max) (A) 3

Termination Features

  • Termination Method to PCB  Surface Mount

Mechanical Attachment

  • PCB Mount Alignment  Without

  • PCB Mount Retention  With

  • Mating Alignment  With | Without

Housing Features

  • Centerline (Pitch)  1.8 mm [ .071 in ]

Usage Conditions

  • Operating Temperature Range  -40 – 125 °C [ -40 – 257 °F ]

Operation/Application

  • Circuit Application  Power & Signal

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Method  Tape & Reel

Related Materials