Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
PCB Connector Type
PCB Mount Header
-
Connector System
Wire-to-Board
-
Header Type
Fully Shrouded
-
Sealable
No
-
Connector & Contact Terminates To
Printed Circuit Board
-
Connector Product Type
Connector Assembly
Configuration Features
-
PCB Mount Orientation
Right Angle
-
Number of Positions
16, 18, 20, 22, 24, 26, 28, 30
-
Number of Rows
2
Electrical Characteristics
-
Operating Voltage (VDC)
125
-
Operating Voltage (VAC)
125
Body Features
-
Primary Product Color
Blue, Natural
Contact Features
-
Contact Layout
Inline
-
Contact Mating Area Length
4.7 mm [ .185 in ]
-
PCB Contact Termination Area Plating Material Thickness
1 µm [ 39.37 µin ]
-
Contact Mating Area Plating Material Finish
Bright, Matte
-
Contact Shape & Form
Round
-
Contact Base Material
Brass
-
Contact Mating Area Plating Material Thickness
1 µm [ 39.37 µin ]
-
PCB Contact Termination Area Plating Material
Tin
-
Mating Pin Diameter
.6 mm [ .024 in ]
-
Contact Mating Area Plating Material
Tin (Sn)
-
Contact Type
Pin
-
Contact Current Rating (Max) (A)
4
Termination Features
-
Termination Post & Tail Length
3.2 mm [ .126 in ]
-
Termination Post & Tail Diameter
.6 mm [ .024 in ]
-
Termination Method to PCB
Through Hole - Solder
Mechanical Attachment
-
PCB Mount Retention Type
Boardlock
-
Mating Retention
Without
-
Mating Alignment Type
Polarization
-
PCB Mount Retention
With
-
PCB Mount Alignment
With
-
Connector Mounting Type
Board Mount
-
Mating Alignment
With
Housing Features
-
Housing Material
Nylon 66
-
Centerline (Pitch)
2 mm [ .079 in ]
Dimensions
-
PCB Thickness (Recommended)
1.6 mm [ .063 in ]
-
Connector Length (mm)
21.9, 23.9, 25.9, 27.9, 29.9, 31.9, 33.9, 35.9
-
Connector Length (in)
.862, .941, 1.02, 1.098, 1.177, 1.255, 1.334, 1.413
-
Connector Width
11.1 mm [ .437 in ]
-
Connector Height
11 mm [ .433 in ]
-
Row-to-Row Spacing
6.5 mm [ .256 in ]
Usage Conditions
-
Operating Temperature Range (°C)
-30 – 105, -40 – 105
-
Operating Temperature Range (°F)
-40 – 221, -22 – 221
Operation/Application
-
Assembly Process Feature
Pick and Place Cover
-
Circuit Application
Power & Signal, Signal
Industry Standards
-
Compatible With Approved Standards Products
CSA LR7189, UL E28476
-
Compatible With Agency/Standards Products
CSA, UL
-
UL Flammability Rating
UL 94V-0
Packaging Features
-
Packaging Quantity
120, 130, 140, 150, 160, 170, 180, 200
-
Packaging Method
Box, Tray
Reference Number
-
TE Internal Number
CAT-3980700-DRWHRA