This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector Seal & Plug Type  Cable Seal

  • Assembly Requirement  Factory Assembled

  • Connector Product Type  Connector Assembly

  • Connector System  Bus Bar-to-Wire | Cable-to-Panel

  • Sealable  Yes

  • Connector & Contact Terminates To  Bus Bar | Wire & Cable

  • Connector & Housing Type  Plug | Receptacle

  • Circular Connector Shell Type  All Plastic

Configuration Features

  • Number of Positions  1

  • Number of Power Positions  1

  • Number of Signal Positions  0

Electrical Characteristics

  • Operating Voltage (VAC) 1500

  • Operating Voltage (VDC) 1500

Contact Features

  • Contact Current Rating (Max) (A) 125 | 200 | 250 | 350

  • Contact Type  Pin | Receptacle | Socket

  • Contact Protection  With | Without

Termination Features

  • Termination Method to Wire & Cable  Crimp | Crimp & Clamp

Mechanical Attachment

  • Mating Alignment  With

  • Connector Mounting Type  Free-Hanging (In-Line) | Panel Mount

  • Mating Retention  With

  • Panel Mount Feature  With

Housing Features

  • Housing Color  Black | Orange

  • Housing Material  Nylon 66 GF | PA 66

Dimensions

  • Wire Size (mm²) 35 | 50 | 70 | 95

  • Assembly Length (mm) 66.8 | 78.5

Usage Conditions

  • Operating Temperature Range  -40 – 125 °C [ -40 – 257 °F ]

Operation/Application

  • Circuit Application  Power

  • Shielded  No

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Quantity  180

  • Packaging Method  Box & Tray | Package & Box | Tray

Related Materials