Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
PCB Connector Type
PCB Mount Header
-
Connector System
Board-to-Board
-
Header Type
Fully Shrouded
-
Sealable
No
-
Connector & Contact Terminates To
Printed Circuit Board
-
Connector Product Type
Connector Assembly
Configuration Features
-
Number of Columns
42
-
Stackable
Yes
-
Number of Positions
84
-
PCB Mount Orientation
Vertical
-
Board-to-Board Configuration
Parallel
Electrical Characteristics
-
Insulation Resistance (MΩ)
2
-
Operating Voltage (VAC)
250
Signal Characteristics
-
Differential Signaling
Yes
Body Features
-
Primary Product Color
Black
Contact Features
-
Contact Mating Area Length
4.27 mm [ .168 in ]
-
PCB Contact Termination Area Plating Material Thickness
3.81 µm [ 150 µin ]
-
PCB Contact Termination Area Plating Material Finish
Matte
-
Mating Tab Thickness
.2 mm [ .008 in ]
-
Contact Base Material
Phosphor Bronze
-
PCB Contact Termination Area Plating Material
Tin | Tin-Lead
-
Contact Mating Area Length (mm)
4.27
-
Contact Layout
Inline
-
Mating Tab Width
.63 mm [ .024 in ]
-
Contact Shape & Form
Single Beam
-
Contact Underplating Material Thickness
1.27 µm [ 50 µin ]
-
Contact Mating Area Plating Material Thickness (µm)
.76 | 1.27
-
Contact Mating Area Plating Material Thickness (µin)
29.92 | 50
-
Contact Mating Area Plating Material
Gold (Au)
-
Contact Type
Pin
-
Contact Current Rating (Max) (A)
1
Termination Features
-
Rectangular Termination Post & Tail Width (mm)
.3
-
Rectangular Termination Post & Tail Width (in)
.011 | .012
-
Rectangular Termination Post & Tail Thickness
.2 mm [ .008 in ]
-
Termination Method to PCB
Surface Mount
Mechanical Attachment
-
Mating Retention
Without
-
PCB Mount Alignment Type
Locating Posts
-
Mating Alignment Type
None
-
Connector Mounting Type
Board Mount
-
Mating Alignment
Without
-
PCB Mount Alignment
With | Without
-
PCB Mount Retention
Without
Housing Features
-
Mating Entry Location
Top
-
Centerline (Pitch)
1 mm [ .039 in ]
-
Housing Material
Liquid Crystal Polymer (LCP) | Matte | Thermoplastic
Dimensions
-
Connector Length
44.22 mm [ 1.74 in ]
-
Connector Height (mm)
6.35 | 7.35 | 8.35 | 8.38
-
Connector Height (in)
.249 | .289 | .328 | .329
-
Connector Width
3.81 mm [ .15 in ]
-
Stack Height (mm)
8 | 9 | 10 | 11 | 12 | 13 | 14 | 15
-
Stack Height (in)
.315 | .551 | .591
Usage Conditions
-
Operating Temperature Range
-55 – 110 °C [ -67 – 230 °F ]
Operation/Application
-
Assembly Process Feature
Pick and Place Cover
-
Circuit Application
Signal
Industry Standards
-
Industry Standard
IEEE 1386
-
Compatible With Approved Standards Products
CSA LR7189 | UL E28476
-
UL Rating
Listed
-
Compatible With Agency/Standards Products
CSA | UL
-
UL Flammability Rating
UL 94V-0
Packaging Features
-
Packaging Quantity
400 | 450 | 500
-
Packaging Method
Tape & Reel