This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • PCB Connector Type  PCB Mount Header

  • Connector System  Board-to-Board

  • Header Type  Fully Shrouded

  • Sealable  No

  • Connector & Contact Terminates To  Printed Circuit Board

  • Connector Product Type  Connector Assembly

Configuration Features

  • Number of Columns  32

  • Stackable  Yes

  • Number of Positions  64

  • PCB Mount Orientation  Vertical

  • Board-to-Board Configuration  Parallel

Electrical Characteristics

  • Insulation Resistance (MΩ) 2

  • Operating Voltage (VAC) 250

Signal Characteristics

  • Differential Signaling  Yes

Body Features

  • Primary Product Color  Black

Contact Features

  • Contact Mating Area Length  4.27 mm [ .168 in ]

  • PCB Contact Termination Area Plating Material Thickness  3.81 µm [ 150 µin ]

  • PCB Contact Termination Area Plating Material Finish  Matte

  • Mating Tab Thickness  .2 mm [ .008 in ]

  • Contact Base Material  Phosphor Bronze

  • PCB Contact Termination Area Plating Material  Tin | Tin-Lead

  • Contact Mating Area Length (mm) 4.27

  • Contact Layout  Inline

  • Mating Tab Width  .63 mm [ .024 in ]

  • Contact Shape & Form  Single Beam

  • Contact Underplating Material Thickness  1.27 µm [ 50 µin ]

  • Contact Mating Area Plating Material Thickness (µm) .76 | 1.27

  • Contact Mating Area Plating Material Thickness (µin) 29.92 | 30 | 50

  • Contact Mating Area Plating Material  Gold (Au)

  • Contact Type  Pin | Tab

  • Contact Current Rating (Max) (A) .8 | 1

Termination Features

  • Rectangular Termination Post & Tail Width (mm) .3

  • Rectangular Termination Post & Tail Width (in) .011 | .012

  • Rectangular Termination Post & Tail Thickness  .2 mm [ .008 in ]

  • Termination Method to PCB  Surface Mount

Mechanical Attachment

  • Mating Retention  Without

  • PCB Mount Alignment Type  Locating Posts

  • Mating Alignment Type  None

  • Connector Mounting Type  Board Mount

  • Mating Alignment  Without

  • PCB Mount Alignment  With | Without

  • PCB Mount Retention  Without

Housing Features

  • Mating Entry Location  Top

  • Centerline (Pitch)  1 mm [ .039 in ]

  • Housing Material  Liquid Crystal Polymer (LCP) | Matte | Thermoplastic

Dimensions

  • Connector Length (mm) 34.22

  • Connector Length (in) .289 | 1.347

  • Connector Height (mm) 6.35 | 7.35 | 8.35 | 8.38

  • Connector Height (in) .249 | .289 | .328 | .329

  • Connector Width  3.81 mm [ .15 in ]

  • Stack Height (mm) 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15

  • Stack Height (in) .315 | .551 | .591

Usage Conditions

  • Operating Temperature Range  -55 – 110 °C [ -67 – 230 °F ]

Operation/Application

  • Assembly Process Feature  Pick and Place Cover

  • Circuit Application  Signal

Industry Standards

  • Industry Standard  IEEE 1386

  • Compatible With Approved Standards Products  CSA LR7189 | UL E28476

  • UL Rating  Listed

  • Compatible With Agency/Standards Products  CSA | UL

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Quantity  400 | 450 | 500

  • Packaging Method  Tape & Reel

Related Materials
No documentation available.