| Product | TE Part # | Documents | Connector Product Type | Connector & Housing Type | Mating Retention | Mating Retention Type | Termination Method to Wire & Cable | Contact Retention Within Housing | UL Flammability Rating | Number of Positions | Number of Rows | Operating Voltage | EU RoHS Compliance | EU ELV Compliance |
|---|
| 6-103644-3 | Product Drawing 3D PDF | Connector Assembly | Receptacle | With | Latching Feature | Crimp, Insulation Displacement (IDC) | With | UL 94V-0 | 14 | 1 | - | - | - |
| 6-103644-5 | Product Drawing 3D PDF | Connector Assembly | Receptacle | With | Latching Feature | Crimp, Insulation Displacement (IDC) | With | UL 94V-0 | 16 | 1 | - | - | - | - |
| 6-103644-9 | Product Drawing 3D PDF | Connector Assembly | Receptacle | With | Latching Feature | Crimp, Insulation Displacement (IDC) | With | UL 94V-0 | 20 | 1 | - | - | - | - |
| 103648-1 | 3D PDF | Housing | Receptacle | Without | - | - | Crimp, Insulation Displacement (IDC) | With | UL 94V-0 | 2 | 1 | 250 VAC | - | - |
| 103648-2 | 3D PDF | Housing | Receptacle | Without | - | - | Crimp, Insulation Displacement (IDC) | With | UL 94V-0 | 3 | 1 | 250 VAC | - | - |
| 103648-3 | 3D PDF | Housing | Receptacle | Without | - | - | Crimp, Insulation Displacement (IDC) | With | UL 94V-0 | 4 | 1 | 250 VAC | - | - |
| 103648-4 | 3D PDF | Housing | Receptacle | Without | - | - | Crimp, Insulation Displacement (IDC) | With | UL 94V-0 | 5 | 1 | 250 VAC | - | - |
| 103648-5 | 3D PDF | Housing | Receptacle | Without | - | - | Crimp, Insulation Displacement (IDC) | With | UL 94V-0 | 6 | 1 | 250 VAC | - | - |
| 103648-7 | 3D PDF | Housing | Receptacle | Without | - | - | Crimp, Insulation Displacement (IDC) | With | UL 94V-0 | 8 | 1 | 250 VAC | - | - |
| 103648-8 | 3D PDF | Housing | Receptacle | Without | - | - | Crimp, Insulation Displacement (IDC) | With | UL 94V-0 | 9 | 1 | 250 VAC | - | - |
| 103648-9 | 3D PDF | Housing | Receptacle | With | - | - | Crimp | With | UL 94V-0 | 10 | 1 | 250 VAC | - | - |
| 1-103648-5 | 3D PDF | Housing | Receptacle | Without | - | - | Crimp, Insulation Displacement (IDC) | With | UL 94V-0 | 16 | 1 | 250 VAC | - | - |
| 1-103648-7 | 3D PDF | Housing | Receptacle | Without | - | - | Crimp, Insulation Displacement (IDC) | With | UL 94V-0 | 18 | 1 | 250 VAC | - | - |
| 103653-1 | 3D PDF | Housing | Plug | With | Detent Latching | Crimp, Insulation Displacement (IDC) | - | - | UL 94V-0 | 2 | 1 | 250 VAC | - | - |
| 103653-2 | 3D PDF | Housing | Plug | With | Detent Latching | Crimp, Insulation Displacement (IDC) | - | - | UL 94V-0 | 3 | 1 | 250 VAC | - | - |
| 103653-3 | 3D PDF | Housing | Plug | With | Detent Latching | Crimp, Insulation Displacement (IDC) | - | - | UL 94V-0 | 4 | 1 | 250 VAC | - | - |
| 103653-4 | 3D PDF | Housing | Plug | With | Detent Latching | Crimp, Insulation Displacement (IDC) | - | - | UL 94V-0 | 5 | 1 | 250 VAC | - | - |
| 103653-5 | 3D PDF | Housing | Plug | With | Detent Latching | Crimp, Insulation Displacement (IDC) | - | - | UL 94V-0 | 6 | 1 | 250 VAC | - | - |
| 103653-6 | 3D PDF | Housing | Plug | With | Detent Latching | Crimp, Insulation Displacement (IDC) | - | - | UL 94V-0 | 7 | 1 | 250 VAC | - | - |
| 103653-7 | 3D PDF | Housing | Plug | With | Detent Latching | Crimp, Insulation Displacement (IDC) | - | - | UL 94V-0 | 8 | 1 | 250 VAC | - | - |
| 103653-8 | 3D PDF | Housing | Plug | With | Detent Latching | Crimp, Insulation Displacement (IDC) | - | - | UL 94V-0 | 9 | 1 | 250 VAC | - | - |
| 103653-9 | 3D PDF | Housing | Plug | With | Detent Latching | Crimp, Insulation Displacement (IDC) | - | - | UL 94V-0 | 10 | 1 | 250 VAC | - | - |
| 1-103653-0 | 3D PDF | Housing | Plug | With | Detent Latching | Crimp, Insulation Displacement (IDC) | - | - | UL 94V-0 | 11 | 1 | 250 VAC | - | - |
| 1-103653-1 | 3D PDF | Housing | Plug | With | Detent Latching | Crimp, Insulation Displacement (IDC) | - | - | UL 94V-0 | 12 | 1 | 250 VAC | - | - |
| 1-103653-2 | 3D PDF | Housing | Plug | With | Detent Latching | Crimp, Insulation Displacement (IDC) | - | - | UL 94V-0 | 13 | 1 | 250 VAC | - | - |
| 1-103653-3 | 3D PDF | Housing | Plug | With | Detent Latching | Crimp, Insulation Displacement (IDC) | - | - | UL 94V-0 | 14 | 1 | 250 VAC | - | - |
| 1-103653-4 | 3D PDF | Housing | Plug | With | Detent Latching | Crimp, Insulation Displacement (IDC) | - | - | UL 94V-0 | 15 | 1 | 250 VAC | - | - |
| 1-103653-5 | 3D PDF | Housing | Plug | With | Detent Latching | Crimp, Insulation Displacement (IDC) | - | - | UL 94V-0 | 16 | 1 | 250 VAC | - | - |
| 103944-4 | 3D PDF | Connector Assembly | Plug | With | Latching Feature | Crimp, Insulation Displacement (IDC) | - | - | UL 94V-0 | 5 | 1 | - | - | - | - |
| 5-103944-1 | 3D PDF | Connector Assembly | Plug | With | Latching Feature | Crimp, Insulation Displacement (IDC) | - | - | UL 94V-0 | 2 | 1 | - | - | - | - |
| 5-103944-2 | 3D PDF | Connector Assembly | Plug | With | Latching Feature | Crimp, Insulation Displacement (IDC) | - | - | UL 94V-0 | 3 | 1 | - | - | - | - |
| 5-103944-3 | 3D PDF | Connector Assembly | Plug | With | Latching Feature | Crimp, Insulation Displacement (IDC) | - | - | UL 94V-0 | 4 | 1 | - | - | - | - |
| 5-103944-4 | 3D PDF | Connector Assembly | Plug | With | Latching Feature | Crimp, Insulation Displacement (IDC) | - | - | UL 94V-0 | 5 | 1 | - | - | - | - |
| 5-103944-6 | 3D PDF | Connector Assembly | Plug | With | Latching Feature | Crimp, Insulation Displacement (IDC) | - | - | UL 94V-0 | 7 | 1 | - | - | - | - |
| 5-103945-1 | Product Drawing 3D PDF | Connector Assembly | Plug | With | Latching Feature | Crimp, Insulation Displacement (IDC) | - | - | UL 94V-0 | 2 | 1 | - | - | - | - |
| 5-103945-2 | Product Drawing 3D PDF | Connector Assembly | Plug | With | Latching Feature | Crimp, Insulation Displacement (IDC) | - | - | UL 94V-0 | 3 | 1 | - | - | - | - |
| 5-103945-3 | Product Drawing 3D PDF | Connector Assembly | Plug | With | Latching Feature | Crimp, Insulation Displacement (IDC) | - | - | UL 94V-0 | 4 | 1 | - | - | - | - |
| 5-103945-4 | Product Drawing 3D PDF | Connector Assembly | Plug | With | Latching Feature | Crimp, Insulation Displacement (IDC) | - | - | UL 94V-0 | 5 | 1 | - | - | - | - |
| 5-103945-5 | Product Drawing 3D PDF | Connector Assembly | Plug | With | Latching Feature | Crimp, Insulation Displacement (IDC) | - | - | UL 94V-0 | 6 | 1 | - | - | - | - |
| 5-103945-6 | Product Drawing 3D PDF | Connector Assembly | Plug | With | Latching Feature | Crimp, Insulation Displacement (IDC) | - | - | UL 94V-0 | 7 | 1 | - | - | - | - |
| 5-103945-7 | Product Drawing 3D PDF | Connector Assembly | Plug | With | Latching Feature | Crimp, Insulation Displacement (IDC) | - | - | UL 94V-0 | 8 | 1 | - | - | - | - |
| 5-103945-9 | Product Drawing 3D PDF | Connector Assembly | Plug | With | Latching Feature | Crimp, Insulation Displacement (IDC) | - | - | UL 94V-0 | 10 | 1 | - | - | - | - |
| 6-103945-0 | Product Drawing 3D PDF | Connector Assembly | Plug | With | Latching Feature | Crimp, Insulation Displacement (IDC) | - | - | UL 94V-0 | 11 | 1 | - | - | - | - |
| 5-103946-1 | 3D PDF | Connector Assembly | Plug | With | Latching Feature | Crimp, Insulation Displacement (IDC) | - | - | UL 94V-0 | 2 | 1 | - | - | - | - |
| 5-103946-2 | 3D PDF | Connector Assembly | Plug | With | Latching Feature | Crimp, Insulation Displacement (IDC) | - | - | UL 94V-0 | 3 | 1 | - | - | - | - |
| 5-103946-3 | 3D PDF | Connector Assembly | Plug | With | Latching Feature | Crimp, Insulation Displacement (IDC) | - | - | UL 94V-0 | 4 | 1 | - | - | - | - |
| 5-103946-4 | 3D PDF | Connector Assembly | Plug | With | Latching Feature | Crimp, Insulation Displacement (IDC) | - | - | UL 94V-0 | 5 | 1 | - | - | - | - |
| 5-103946-5 | 3D PDF | Connector Assembly | Plug | With | Latching Feature | Crimp, Insulation Displacement (IDC) | - | - | UL 94V-0 | 6 | 1 | - | - | - | - |
| 5-103946-6 | 3D PDF | Connector Assembly | Plug | With | Latching Feature | Crimp, Insulation Displacement (IDC) | - | - | UL 94V-0 | 7 | 1 | - | - | - | - |
| 5-103946-7 | 3D PDF | Connector Assembly | Plug | With | Latching Feature | Crimp, Insulation Displacement (IDC) | - | - | UL 94V-0 | 8 | 1 | - | - | - | - |