Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Applied Pressure
Standard
-
Discrete Wire Type
Solid or Stranded
Configuration Features
-
Compatible With Wire & Cable Type
Discrete Wire
Electrical Characteristics
-
Insulation Resistance (Min) (MΩ)
5000
-
Dielectric Withstanding Voltage (Max) (V)
750
-
Termination Resistance (mΩ)
12
-
Operating Voltage (VAC)
300
Contact Features
-
Contact Underplating Material
Nickel
-
Contact Length
20.47 mm [ .806 in ]
-
Barrel Type
Open
-
Mating Square Post Dimension
.64 mm [ .025 in ]
-
Contact Orientation
Straight
-
Wire Contact Termination Area Plating Thickness (µm)
1.27 – 2.54 | 2.54 – 5.08
-
Wire Contact Termination Area Plating Thickness (µin)
50 – 100 | 100 – 200
-
Contact Underplating Material Thickness
.76 µm [ 30 µin ]
-
Contact Mating Area Plating Material Thickness (µm)
.38 | .76 | 2.54 – 5.08
-
Contact Mating Area Plating Material Thickness (µin)
15 | 30 | 100 – 200
-
Wire Contact Termination Area Plating Material Finish
Matte
-
Contact Type
Pin
-
Contact Mating Area Plating Material
Gold (Au) | Tin (Sn)
-
Wire Contact Termination Area Plating Material
Tin
-
Contact Retention Within Housing
With
-
Contact Base Material
Phosphor Bronze
-
Contact Current Rating (Max) (A)
3
Termination Features
-
Termination Method to Wire & Cable
Crimp
-
Product Terminates To
Wire & Cable
Mechanical Attachment
-
Wire Insulation Support
With
-
Contact Retention Type Within Housing
Locking Lance
Dimensions
-
Compatible Insulation Diameter Range (mm)
.64 – 1.37 | .91 – 1.37
-
Compatible Insulation Diameter Range (in)
.025 – .054 | .035 – .054
-
Wire Size (AWG)
26 – 22 | 32 – 28
-
Wire Size (mm²)
.03 – .09 | .12 – .4
-
Wire Size (CMA)
64 – 175 | 254 – 642
Usage Conditions
-
Operating Temperature Range
-65 – 105 °C [ -85 – 221 °F ]
Operation/Application
-
Circuit Application
Signal
Industry Standards
-
Compatible With Approved Standards Products
CSA LR7189 | UL E28476
Packaging Features
-
Packaging Method
Loose Piece | Reel & Box | Strip
-
Packaging Quantity
500 | 12500