Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Shape
Rectangular
-
PCB Connector Type
PCB Mount Header
-
Connector System
Wire-to-Board
-
Header Type
Fully Shrouded
-
Sealable
No
-
Connector & Contact Terminates To
Printed Circuit Board
-
Connector Product Type
Connector Assembly
Configuration Features
-
PCB Mount Orientation
Right Angle | Vertical
-
Number of Positions
2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 | 16 | 17 | 18 | 20 | 22 | 24 | 25
-
Number of Rows
1
Electrical Characteristics
-
Insulation Resistance (Min) (MΩ)
5000
-
Dielectric Withstanding Voltage (Max) (V)
600
-
Operating Voltage (VAC)
250
-
Termination Resistance (mΩ)
15
Body Features
-
Primary Product Color
Black
Contact Features
-
Contact Mating Area Length
5.84 mm [ .23 in ]
-
PCB Contact Termination Area Plating Material Thickness (µm)
2.54 | 2.54 – 5.08
-
PCB Contact Termination Area Plating Material Thickness (µin)
100 | 100 – 200
-
PCB Contact Termination Area Plating Material Finish
Matte
-
Mating Square Post Dimension
.64 mm [ .025 in ]
-
Contact Base Material
Brass | Copper Alloy
-
PCB Contact Termination Area Plating Material
Tin | Tin-Lead
-
Contact Underplating Material
Nickel
-
Contact Layout
Inline
-
Contact Shape & Form
Square
-
Contact Underplating Material Thickness
1.27 µm [ 50 µin ]
-
Contact Mating Area Plating Material
Gold (Au) | Tin (Sn) | Tin-Lead
-
Contact Mating Area Plating Material Finish
Bright | Matte
-
Contact Mating Area Plating Material Thickness (µm)
.381 | .762 | 2.54 | 2.54 – 5.08
-
Contact Mating Area Plating Material Thickness (µin)
15 | 30 | 100 – 200 | 100
-
Contact Type
Pin
-
Contact Current Rating (Max) (A)
3
Termination Features
-
Square Termination Post & Tail Dimension
.64 mm [ .025 in ]
-
Termination Post & Tail Length (mm)
3.05 | 3.3
-
Termination Post & Tail Length (in)
.12 | .13
-
Termination Method to PCB
Surface Mount | Through Hole - Solder
Mechanical Attachment
-
PCB Mount Retention Type
Hold-Down | Swaged Retention Tails
-
Panel Mount Feature
Without
-
PCB Mount Alignment Type
Locating Posts
-
Mating Alignment Type
Latch | Polarization
-
Mating Retention Type
Hold-Down | Polarized Lock
-
PCB Mount Alignment
With | Without
-
Mating Retention
With
-
PCB Mount Retention
With | Without
-
Connector Mounting Type
Board Mount
-
Mating Alignment
With
Housing Features
-
Centerline (Pitch)
2.54 mm [ .1 in ]
-
Housing Material
Liquid Crystal Polymer (LCP) | Thermoplastic | Thermoplastic GF
Dimensions
-
PCB Thickness (Recommended)
1.57 mm [ .062 in ]
-
Connector Length (mm)
7.62 | 10.16 | 12.7 | 15.24 | 17.18 | 17.78 | 20.32 | 22.86 | 25.4 | 27.94 | 30.48 | 32.5 | 33.02 | 35.56 | 38.1 | 40.64 | 43.18 | 45.72 | 48.26 | 53.34 | 63.5 | 66.04
-
Connector Length (in)
.3 | .4 | .5 | .6 | .676 | .7 | .8 | .9 | 1 | 1.1 | 1.2 | 1.28 | 1.3 | 1.4 | 1.5 | 1.6 | 1.7 | 1.8 | 1.9 | 2.1 | 2.5 | 2.6
-
Connector Height (mm)
6.65 | 6.99 | 13.59
-
Connector Height (in)
.262 | .275 | .535
Usage Conditions
-
Housing Temperature Rating
High
-
Operating Temperature (Max)
105 °C [ 221 °F ]
-
Operating Temperature Range
-65 – 105 °C [ -85 – 221 °F ]
Operation/Application
-
Assembly Process Feature
Pick and Place Cover
-
Circuit Application
Signal
Industry Standards
-
Compatible With Approved Standards Products
CSA LR7189 | UL E28476
-
UL Flammability Rating
UL 94V-0
Packaging Features
-
Packaging Quantity
8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 | 16 | 17 | 19 | 21 | 23 | 26 | 30 | 35 | 42 | 52 | 70 | 71 | 100 | 300
-
Packaging Method
Box | Reel | Reel & Box | Tape & Reel | Tube