Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Applied Pressure
High | Low
Configuration Features
-
Compatible With Wire & Cable Type
Discrete Wire
Electrical Characteristics
-
Operating Voltage (VAC)
250
Contact Features
-
Contact Underplating Material
Nickel
-
Mating Square Post Dimension
1.14 mm [ .045 in ]
-
Contact Type
Socket
-
Contact Mating Area Plating Material
Gold (Au) | Tin (Sn) | Tin-Lead
-
Wire Contact Termination Area Plating Material
Gold | Pre-Tin | Tin
-
Contact Retention Within Housing
With
-
Contact Underplating Material
Nickel
-
Mating Square Post Dimension
1.14 mm [ .045 in ]
-
Contact Base Material
Brass | Phosphor Bronze
-
Contact Current Rating (Max) (A)
6.5 | 10
-
Contact Mating Area Plating Material Finish
Bright | Matte
-
Wire Contact Termination Area Plating Material Finish
Bright | Matte
-
Contact Mating Area Plating Material Finish
Bright | Matte
-
Wire Contact Termination Area Plating Material Finish
Bright | Matte
Termination Features
-
Termination Method to Wire & Cable
Crimp
-
Product Terminates To
Wire & Cable
Mechanical Attachment
-
Wire Insulation Support
With
-
Contact Retention Type Within Housing
Locking Lance
Dimensions
-
Compatible Insulation Diameter Range (mm)
1.02 – 1.45 | 1.09 – 2.79 | 1.78 – 2.84
-
Compatible Insulation Diameter Range (in)
.04 – .057 | .043 – .11 | .07 – .112
-
Compatible Insulation Diameter Range (mm)
1.02 – 1.45 | 1.09 – 2.79 | 1.78 – 2.84
-
Compatible Insulation Diameter Range (in)
.04 – .057 | .043 – .11 | .07 – .112
-
Wire Size (AWG)
16 | 24 – 18 | 30 – 24
-
Wire Size (mm²)
.05 – .2 | .2 – .9 | 1.29 – 1.42
-
Wire Size (CMA)
2550 – 2800
Usage Conditions
-
Operating Temperature Range
-55 – 105 °C [ -67 – 221 °F ]
Operation/Application
-
Circuit Application
Power | Signal
Packaging Features
-
Packaging Quantity
1000 | 5500 | 6000 | 7000 | 7500
-
Packaging Method
Bag & Box | Box & Carton | Reel
-
Packaging Method
Bag & Box | Box & Carton | Reel