This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector Product Type  Housing

  • Connector & Housing Type  Receptacle

  • Connector & Housing Type  Receptacle

  • Connector System  Wire-to-Board | Wire-to-Wire

  • Sealable  No

  • Connector & Contact Terminates To  Wire & Cable

Configuration Features

  • Number of Positions  1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 | 24

  • Number of Rows  1

  • Number of Rows  1

Electrical Characteristics

  • Operating Voltage (VAC) 250

Body Features

  • Primary Product Color  Natural

  • Primary Product Color  Natural

Contact Features

  • Contact Layout  Inline

  • Contact Base Material  Phosphor Bronze

  • Contact Retention Within Housing  Without

  • Contact Type  Socket

  • Contact Current Rating (Max) (A) 6.5

Termination Features

  • Termination Method to Wire & Cable  Crimp

  • Termination Method to Wire & Cable  Crimp

Mechanical Attachment

  • Panel Mount Feature  Without

  • Locking Latch Between Cavity Number  1 and 2 | 2 and 3 | 3 and 4 | 4 and 5 | 8 and 9 | 9 and 10

  • Strain Relief  Without

  • Mating Retention Type  Latch | Locking Ramp

  • Mating Retention  With

  • Mating Retention  With

  • Connector Mounting Type  Board Mount | Free-Hanging (In-Line)

Housing Features

  • Housing Entry Configuration  Both Ends Closed | Left End Open

  • Centerline (Pitch)  3.96 mm [ .156 in ]

  • Housing Material  Nylon 6/6 | Nylon GF

Dimensions

  • Connector Length (in) .19 | .308 | .312 | .465 | .468 | .502 | .621 | .624 | .658 | .777 | .78 | .933 | .934 | .936 | .97 | 1.09 | 1.092 | 1.126 | 1.246 | 1.248 | 1.402 | 1.404 | 1.558 | 1.56 | 1.715 | 1.75 | 1.871 | 2.027 | 2.062 | 2.183 | 2.34 | 2.374 | 2.496 | 2.651 | 2.652 | 2.686 | 2.807 | 2.808 | 2.965 | 3.277 | 3.433 | 3.59

  • Connector Length (mm) 4.82 | 7.8 | 7.82 | 7.92 | 11.81 | 11.89 | 12.75 | 15.77 | 15.85 | 16.72 | 19.73 | 19.74 | 19.81 | 23.69 | 23.7 | 23.77 | 24.64 | 27.69 | 27.74 | 28.6 | 31.65 | 31.7 | 35.61 | 35.66 | 39.57 | 39.62 | 43.56 | 44.45 | 47.52 | 51.49 | 52.38 | 55.45 | 59.44 | 60.3 | 63.4 | 67.34 | 67.36 | 68.22 | 71.3 | 71.32 | 75.31 | 83.24 | 87.2 | 91.19

  • Connector Length (in) .19 | .308 | .312 | .465 | .468 | .502 | .621 | .624 | .658 | .777 | .78 | .933 | .934 | .936 | .97 | 1.09 | 1.092 | 1.126 | 1.246 | 1.248 | 1.402 | 1.404 | 1.558 | 1.56 | 1.715 | 1.75 | 1.871 | 2.027 | 2.062 | 2.183 | 2.34 | 2.374 | 2.496 | 2.651 | 2.652 | 2.686 | 2.807 | 2.808 | 2.965 | 3.277 | 3.433 | 3.59

  • Connector Height  6.35 mm [ .25 in ]

  • Wire Size (AWG) 24 – 18 | 30 – 18

  • Wire Size (mm²) .0509 – .823 | .205 – .8

Usage Conditions

  • Operating Temperature Range  -55 – 105 °C [ -67 – 221 °F ]

Operation/Application

  • Circuit Application  Power & Signal

Industry Standards

  • Compatible With Agency/Standards Products  CSA | UL

  • UL Flammability Rating  UL 94V-0 | UL 94V-2

Packaging Features

  • Packaging Quantity  1 | 500 | 1000 | 2000

  • Packaging Method  Bag | Bag & Box | Package

Related Materials

Datasheets & Catalog Pages