This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • PCB Connector Type  PCB Mount Header | PCB Mount Receptacle

  • Connector System  Flex-to-Board

  • Header Type  Fully Shrouded

  • Sealable  No

  • Connector & Contact Terminates To  Printed Circuit Board

  • Connector Product Type  Connector Assembly | Connector Kit

Configuration Features

  • Number of Positions  24 | 28 | 32 | 36 | 40

  • Number of Rows  2

  • PCB Mount Orientation  Right Angle

Body Features

  • Primary Product Color  Black

Contact Features

  • Contact Mating Area Plating Material  Gold (Au)

  • Contact Type  Pin | Receptacle

  • Contact Current Rating (Max) (A) 1

Termination Features

  • Termination Method to PCB  Surface Mount

Mechanical Attachment

  • Mating Retention  With

  • Connector Mounting Type  Board Mount

  • Mating Alignment  With

  • PCB Mount Alignment  Without

  • PCB Mount Retention  With

Housing Features

  • Centerline (Pitch)  1 mm [ .039 in ]

Usage Conditions

  • Operating Temperature Range  -40 – 125 °C [ -40 – 257 °F ]

Operation/Application

  • Circuit Application  Signal

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Method  Bag/Carton | Tape & Reel | Taped & Reeled

Related Materials