Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Product Type
Connector Assembly
-
Connector & Housing Type
Receptacle
-
Connector System
Wire-to-Board
-
Sealable
No
-
Connector & Contact Terminates To
Wire & Cable
Configuration Features
-
Number of Positions
8 | 14 | 20
-
Number of Rows
1
Electrical Characteristics
-
Operating Voltage (VDC)
63
Body Features
-
Primary Product Color
Black
Contact Features
-
Contact Layout
Inline
-
Contact Base Material
Copper Alloy
-
Contact Current Rating (Max) (A)
9
-
Contact Type
Receptacle
Termination Features
-
Termination Method to Wire & Cable
Insulation Displacement (IDC)
Mechanical Attachment
-
Mating Retention Type
Latching Feature
-
Mating Retention
With
-
Connector Mounting Type
Free-Hanging (In-Line)
Housing Features
-
Centerline (Pitch)
1.27 mm [ .05 in ]
-
Housing Material
Polyphthalamide (PPA) GF30
Usage Conditions
-
Operating Temperature Range
-40 – 150 °C [ -40 – 302 °F ]
Operation/Application
-
Circuit Application
Power & Signal
Industry Standards
-
UL Flammability Rating
UL 94V-0