Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Product Type
Connector Assembly
-
Connector & Housing Type
Receptacle
-
Connector & Housing Type
Receptacle
-
Connector System
Cable-to-Board | Wire-to-Board
-
Sealable
No
-
Connector & Contact Terminates To
Wire & Cable
Configuration Features
-
Number of Positions
2 | 4 | 5 | 6 | 8 | 10 | 12 | 14
-
Number of Rows
1
-
Number of Rows
1
Electrical Characteristics
-
Insulation Resistance (MΩ)
100
-
Termination Resistance (mΩ)
5
-
Operating Voltage (VDC)
70
Body Features
-
Primary Product Color
Black | Red
-
Cable Exit Angle (°)
180
Contact Features
-
Contact Layout
Inline
-
Contact Base Material
Copper Alloy
-
Contact Current Rating (Max) (A)
4 | 9
-
Contact Type
Receptacle
Termination Features
-
Termination Method to Wire & Cable
Insulation Displacement (IDC)
-
Termination Method to Wire & Cable
Insulation Displacement (IDC)
Mechanical Attachment
-
Mating Alignment
With
-
Mating Alignment Type
Polarization
-
Mating Retention Type
Latch
-
Mating Retention
With
-
Mating Retention
With
-
Connector Mounting Type
Cable Mount (Free-Hanging)
Housing Features
-
Centerline (Pitch)
1.27 mm [ .05 in ]
-
Housing Material
Polyphthalamide (PPA) | Polyphthalamide (PPA) GF30
Dimensions
-
Connector Length (mm)
8.2 | 10.7 | 12 | 13.2 | 15.8 | 20.9 | 23.4
-
Connector Length (in)
.323 | .421 | .472 | .519 | .622 | .823 | .921
-
Connector Width
3.5 mm [ .138 in ]
-
Connector Height
13.2 mm [ .519 in ]
-
Wire Size (AWG)
22 | 24
-
Wire Size (mm²)
.22 | .35
Usage Conditions
-
Operating Temperature Range
-40 – 150 °C [ -40 – 302 °F ]
Operation/Application
-
Circuit Application
Power & Signal
Industry Standards
-
UL Flammability Rating
UL 94V-0
Packaging Features
-
Packaging Quantity
65 | 75 | 85 | 95 | 115 | 130 | 145 | 190
-
Packaging Method
Package | Tray