Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Mixed & Hybrid Header
No
-
Connector Shape
Rectangular
-
PCB Connector Type
PCB Mount Header
-
PCB Connector Type
PCB Mount Header
-
Connector System
Board-to-Board | Cable-to-Board | Wire-to-Board
-
Header Type
Fully Shrouded
-
Sealable
No
-
Connector & Contact Terminates To
Printed Circuit Board
-
Header Type
Fully Shrouded
-
Connector Product Type
Connector Assembly
Configuration Features
-
Number of Columns
2 | 4 | 5 | 6 | 8 | 9 | 10 | 12 | 14 | 16
-
Number of Loaded Positions
2 | 4 | 5 | 6 | 8 | 9 | 10 | 12 | 14 | 16
-
Stackable
No
-
Connector Contact Load Condition
Fully Loaded
-
PCB Mount Orientation
Right Angle | Vertical
-
PCB Mount Orientation
Right Angle | Vertical
-
Number of Positions
2 | 4 | 5 | 6 | 8 | 9 | 10 | 12 | 14 | 16
-
Number of Rows
1
-
Number of Rows
1
Electrical Characteristics
-
Contact Resistance (mΩ)
5
-
Insulation Resistance (MΩ)
100
-
Operating Voltage (VDC)
70
Body Features
-
Primary Product Color
Black
-
Primary Product Color
Black
Contact Features
-
Contact Mating Area Length (mm)
3.5 | 5.8
-
Contact Mating Area Length (in)
.138 | .228
-
PCB Contact Termination Area Plating Material Thickness
4 – 6 µm [ 157.48 – 236.22 µin ]
-
Contact Base Material
Copper Alloy
-
Contact Layout
Inline
-
Contact Shape & Form
Rectangular | Square
-
Contact Mating Area Plating Material
Gold (Au)
-
Contact Type
Pin | Tab
-
Contact Mating Area Plating Material
Gold (Au)
-
Contact Current Rating (Max) (A)
9
-
Contact Type
Pin | Tab
-
PCB Contact Termination Area Plating Material
Tin
Termination Features
-
Termination Method to PCB
Surface Mount
-
Termination Method to PCB
Surface Mount
Mechanical Attachment
-
Mounting Alignment Feature Length
.75 mm [ .029 in ]
-
PCB Mount Retention Type
Retention Clip/Post
-
Mating Retention
With
-
PCB Mount Alignment Type
Locating Posts | Pegs
-
Mating Retention Type
Latch | Locking
-
PCB Mount Alignment
With
-
Mating Alignment Type
Polarization | Polarization Groove
-
PCB Mount Alignment
With
-
Mating Alignment Type
Polarization | Polarization Groove
-
Connector Mounting Type
Board Mount
-
Mating Alignment
With
-
PCB Mount Retention
With | Without
-
PCB Mount Retention
With | Without
Housing Features
-
Mating Entry Location
Side | Top
-
Centerline (Pitch)
1.27 mm [ .05 in ]
-
Housing Material
Liquid Crystal Polymer (LCP) | Polyphthalamide (PPA)
-
Housing Material
Liquid Crystal Polymer (LCP) | Polyphthalamide (PPA)
Dimensions
-
Connector Length (mm)
6.77 | 6.87 | 9.31 | 9.41 | 10.58 | 10.68 | 11.85 | 11.95 | 14.39 | 14.49 | 17.03 | 19.57
-
Connector Length (in)
.266 | .27 | .366 | .371 | .416 | .421 | .466 | .47 | .566 | .571 | .671 | .771
-
Connector Height (mm)
3.5 | 7.8
-
Connector Height (in)
.138 | .307
-
Connector Width (mm)
7 | 8.8
-
Connector Width (in)
.276 | .346
Usage Conditions
-
Operating Temperature (Max)
150 °C [ 302 °F ]
-
Operating Temperature Range
-40 – 150 °C [ -40 – 302 °F ]
Operation/Application
-
Shielded
No
-
Circuit Application
Power & Signal
Industry Standards
-
Compatible With Agency/Standards Products
DIN | UL
-
UL Flammability Rating
UL 94V-0
-
UL Flammability Rating
UL 94V-0
Packaging Features
-
Packaging Quantity
1 | 900
-
Packaging Method
Package | Reel | Tape & Reel
-
Packaging Method
Package | Reel | Tape & Reel