This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • PCB Connector Type  PCB Mount One-Piece IDC Connector

  • Connector System  Wire-to-Board

  • Connector & Contact Terminates To  Printed Circuit Board

Configuration Features

  • PCB Mount Orientation  Right Angle

  • Number of Positions  2 | 4 | 5

  • Compatible With Wire & Cable Type  Discrete Wire

  • Number of Rows  1

Electrical Characteristics

  • Operating Voltage (VDC) 30

  • Operating Voltage (VAC) 30

Body Features

  • Primary Product Color  Black

Contact Features

  • Contact Base Material  Copper Alloy

  • PCB Contact Termination Area Plating Material  Tin

  • Contact Current Rating (Max) (A) 14

Termination Features

  • Termination Method to PCB  Surface Mount

Mechanical Attachment

  • PCB Mount Alignment  With

  • PCB Mount Retention  Without

Housing Features

  • Centerline (Pitch)  2.98 mm [ .117 in ]

  • Housing Material  Liquid Crystal Polymer (LCP)

Usage Conditions

  • Operating Temperature Range  -55 – 125 °C [ -67 – 257 °F ]

Operation/Application

  • Circuit Application  Power & Signal

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Method  Tape & Reel

Related Materials

Product Specifications

Instruction Sheets

Instruction Sheet (U.S.)