Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Product Type
Connector Assembly
-
Connector & Housing Type
Plug
-
Connector System
Cable-to-Board | Wire-to-Wire
-
Sealable
No
-
Connector & Contact Terminates To
Wire & Cable
Configuration Features
-
Number of Positions
2 | 4
-
Number of Rows
1
Electrical Characteristics
-
Insulation Resistance (MΩ)
10000
-
Termination Resistance (mΩ)
25
Body Features
-
Primary Product Color
Black
Contact Features
-
Contact Layout
Inline
-
Contact Base Material
Copper Alloy
-
Contact Current Rating (Max) (A)
8.7
-
Contact Type
Pin | Tab
Termination Features
-
Termination Method to Wire & Cable
Insulation Displacement (IDC)
Mechanical Attachment
-
Mating Retention
Without
-
Connector Mounting Type
Free-Hanging (In-Line)
Housing Features
-
Centerline (Pitch)
1.27 mm [ .05 in ]
-
Housing Material
Liquid Crystal Polymer (LCP)
Dimensions
-
Wire Size (AWG)
22
-
Wire Size (mm²)
.35 | 1.07
Usage Conditions
-
Operating Temperature Range
-55 – 150 °C [ -67 – 302 °F ]
Operation/Application
-
Circuit Application
Power & Signal
Industry Standards
-
UL Flammability Rating
UL 94V-0
Packaging Features
-
Packaging Quantity
210 | 280
-
Packaging Method
Tray