Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Shape
Rectangular
-
PCB Connector Type
PCB Mount Header
-
Connector System
Cable-to-Board
-
Header Type
Fully Shrouded
-
Sealable
No
-
Connector & Contact Terminates To
Printed Circuit Board
-
Connector Product Type
Connector Assembly
Configuration Features
-
Number of Columns
2 | 3 | 4 | 6 | 8 | 10 | 12
-
Number of Loaded Positions
2 | 3 | 4 | 6 | 8 | 10 | 12
-
Connector Contact Load Condition
Fully Loaded
-
Number of Positions
2 | 3 | 4 | 6 | 8 | 10 | 12
-
Number of Rows
1
-
PCB Mount Orientation
Right Angle | Vertical
Electrical Characteristics
-
Insulation Resistance (MΩ)
10000
Body Features
-
Primary Product Color
Black
Contact Features
-
Contact Layout
Inline
-
Contact Mating Area Length
2.2 mm [ .087 in ]
-
PCB Contact Termination Area Plating Material Thickness
4 – 6 µm [ 157.48 – 236.22 µin ]
-
Contact Shape & Form
Rectangular
-
Contact Base Material
Copper Alloy
-
Contact Mating Area Plating Material
Gold (Au)
-
Contact Type
Pin
-
Contact Current Rating (Max) (A)
5.8 | 6.1 | 8 | 8.7
-
PCB Contact Termination Area Plating Material
Tin
Termination Features
-
Termination Method to PCB
Surface Mount
Mechanical Attachment
-
Mounting Alignment Feature Length
.75 mm [ .029 in ]
-
PCB Mount Alignment Type
Pegs
-
Mating Retention
With
-
Mating Alignment Type
Polarization
-
Mating Retention Type
Friction Lock
-
Connector Mounting Type
Board Mount
-
Mating Alignment
With
-
PCB Mount Alignment
With
-
PCB Mount Retention
Without
Housing Features
-
Mating Entry Location
Side | Top
-
Centerline (Pitch)
1.27 mm [ .05 in ]
-
Housing Material
Liquid Crystal Polymer (LCP)
Dimensions
-
Connector Length (mm)
7.62 | 8.89 | 10.16 | 12.7 | 15.24 | 17.78 | 20.32
-
Connector Length (in)
.3 | .35 | .4 | .5 | .6 | .7 | .8
-
Connector Width (mm)
7 | 7.2
-
Connector Width (in)
.276 | .283
-
Profile Height from PCB (mm)
3.48 | 6.1
-
Profile Height from PCB (in)
.137 | .24
-
Connector Height (mm)
3.48 | 6.1
-
Connector Height (in)
.137 | .24
Usage Conditions
-
Operating Temperature (Max) (°C)
125 | 150
-
Operating Temperature (Max) (°F)
257 | 302
-
Operating Temperature Range
-55 – 150 °C [ -67 – 302 °F ]
Operation/Application
-
Circuit Application
Power & Signal
Industry Standards
-
Industry Standard
IEC
-
Compatible With Agency/Standards Products
DIN | UL
-
UL Flammability Rating
UL 94V-0
Packaging Features
-
Packaging Reel Diameter
330 mm [ 12.99 in ]
-
Packaging Quantity
650 | 1000
-
Packaging Method
Tape & Reel