This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector Product Type  Connector Assembly

  • Connector & Housing Type  Receptacle

  • Connector System  Cable-to-Board

  • Sealable  No

  • Connector & Contact Terminates To  Wire & Cable

Configuration Features

  • Number of Positions  2 | 3 | 4 | 6 | 8 | 10 | 12

  • Number of Rows  1

Body Features

  • Primary Product Color  Black

  • Cable Exit Angle (°) 90

Contact Features

  • Contact Layout  Inline

  • Contact Base Material  Copper Alloy

  • Contact Current Rating (Max) (A) 8.7

  • Contact Type  Receptacle

Termination Features

  • Termination Method to Wire & Cable  Insulation Displacement (IDC) | Insulation Displacement (IDC) Standard

Mechanical Attachment

  • Mating Alignment  With

  • Mating Alignment Type  Polarization Groove

  • Mating Retention  With

  • Mating Retention Type  Latching Feature | Positive Lock

  • Connector Mounting Type  Free-Hanging (In-Line)

Housing Features

  • Centerline (Pitch)  1.27 mm [ .05 in ]

  • Housing Material  Liquid Crystal Polymer (LCP) | Liquid Crystal Polymer (LCP) GF30

Dimensions

  • Connector Length (mm) 7.62 | 8.89 | 12.7 | 15.24 | 17.78 | 20.32

  • Connector Length (in) .3 | .35 | .5 | .6 | .7 | .8

  • Connector Height  11.4 mm [ .449 in ]

  • Wire Size (AWG) 22

  • Wire Size (mm²) .35

Usage Conditions

  • Operating Temperature Range  -55 – 150 °C [ -67 – 302 °F ]

Operation/Application

  • Circuit Application  Power & Signal

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Quantity  105 | 119 | 140 | 168 | 180 | 210 | 238 | 280

  • Packaging Method  Tray

Related Materials
No documentation available.