This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Mixed & Hybrid Header  No

  • Connector Shape  Rectangular

  • PCB Connector Type  PCB Mount Receptacle

  • PCB Connector Type  PCB Mount Receptacle

  • Connector System  Board-to-Board | Cable-to-Board | Wire-to-Board

  • Header Type  Fully Shrouded

  • Sealable  No

  • Connector & Contact Terminates To  Printed Circuit Board

  • Header Type  Fully Shrouded

  • Connector Product Type  Connector Assembly

Configuration Features

  • Number of Columns  2 | 4 | 6

  • Number of Loaded Positions  2 | 4 | 6

  • Stackable  No

  • Connector Contact Load Condition  Fully Loaded

  • PCB Mount Orientation  Horizontal | Right Angle

  • PCB Mount Orientation  Horizontal | Right Angle

  • Number of Positions  2 | 3 | 4 | 6

  • Number of Rows  1

  • Number of Rows  1

Body Features

  • Primary Product Color  Black | White

  • Primary Product Color  Black | White

Contact Features

  • PCB Contact Termination Area Plating Material Thickness  4 – 6 µm [ 157.48 – 236.22 µin ]

  • Contact Base Material  Copper Alloy

  • Contact Layout  Inline

  • Contact Mating Area Plating Material  Gold (Au)

  • Contact Type  Receptacle

  • Contact Mating Area Plating Material  Gold (Au)

  • Contact Current Rating (Max) (A) 3.7 | 4.3 | 4.8

  • Contact Type  Receptacle

  • PCB Contact Termination Area Plating Material  Tin

Termination Features

  • Termination Method to PCB  Surface Mount

  • Termination Method to PCB  Surface Mount

Mechanical Attachment

  • Mounting Alignment Feature Length  .75 mm [ .029 in ]

  • Mating Retention  With

  • PCB Mount Alignment Type  Pegs

  • Mating Retention Type  Friction Lock | Locking Latch

  • Mating Retention  With

  • PCB Mount Alignment  With

  • Mating Alignment Type  Polarization

  • PCB Mount Alignment  With

  • Mating Alignment Type  Polarization

  • Connector Mounting Type  Board Mount

  • Mating Alignment  With

  • PCB Mount Retention  With | Without

  • PCB Mount Retention  With | Without

Housing Features

  • Mating Entry Location  Side

  • Centerline (Pitch)  1.27 mm [ .05 in ]

  • Housing Material  Liquid Crystal Polymer (LCP)

  • Housing Material  Liquid Crystal Polymer (LCP)

Dimensions

  • Connector Length (mm) 7.62 | 10.16 | 12.7

  • Connector Length (in) .3 | .4 | .5

  • Profile Height from PCB  3.01 mm [ .119 in ]

  • Connector Height  3.01 mm [ .119 in ]

  • Connector Width  11.1 mm [ .437 in ]

Usage Conditions

  • Operating Temperature (Max)  125 °C [ 257 °F ]

  • Operating Temperature Range (°C) -55 – 125 | -50 – 125 | -40 – 125

  • Operating Temperature Range (°F) -67 – 257 | -58 – 257 | -40 – 257

Operation/Application

  • Circuit Application  Power & Signal

Industry Standards

  • Industry Standard  IEC

  • Compatible With Agency/Standards Products  DIN | UL

  • UL Flammability Rating  UL 94V-0

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Reel Diameter  330 mm [ 12.99 in ]

  • Packaging Quantity  850

  • Packaging Method  Reel | Tape & Reel

  • Packaging Method  Reel | Tape & Reel

Related Materials
No documentation available.