Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Shape
Rectangular
-
PCB Connector Type
PCB Mount Header
-
PCB Connector Type
PCB Mount Header
-
Connector System
Cable-to-Board | Wire-to-Board
-
Header Type
Fully Shrouded
-
Sealable
No
-
Connector & Contact Terminates To
Printed Circuit Board
-
Header Type
Fully Shrouded
-
Connector Product Type
Connector Assembly
Configuration Features
-
Number of Columns
2 | 6
-
Connector Contact Load Condition
Fully Loaded
-
PCB Mount Orientation
Right Angle | Vertical
-
PCB Mount Orientation
Right Angle | Vertical
-
Number of Positions
2 | 5 | 6
-
Number of Rows
1
-
Number of Rows
1
Electrical Characteristics
-
Operating Voltage (VDC)
1000
Body Features
-
Primary Product Color
Black | Orange
-
Primary Product Color
Black | Orange
Contact Features
-
Contact Underplating Material
Nickel
-
Contact Layout
Inline
-
Contact Mating Area Length (mm)
4.1 | 6.4
-
Contact Mating Area Length (in)
.161 | .252
-
PCB Contact Termination Area Plating Material Thickness
4 – 6 µm [ 157.48 – 236.22 µin ]
-
Contact Base Material
Copper Alloy
-
Contact Mating Area Plating Material
Gold (Au) | Gold Flash over Palladium Nickel
-
Contact Type
Pin
-
Contact Mating Area Plating Material
Gold (Au) | Gold Flash over Palladium Nickel
-
Contact Current Rating (Max) (A)
.5
-
Contact Type
Pin
-
PCB Contact Termination Area Plating Material
Tin
Termination Features
-
Termination Method to PCB
Surface Mount
-
Termination Method to PCB
Surface Mount
Mechanical Attachment
-
PCB Mount Alignment Type
Locating Posts
-
Mating Alignment Type
Polarization
-
Connector Mounting Type
Board Mount
-
Mating Alignment
With
-
PCB Mount Alignment
With
-
PCB Mount Retention
With
-
PCB Mount Alignment
With
-
PCB Mount Retention
With
Housing Features
-
Centerline (Pitch)
6.2 mm [ .244 in ]
-
Housing Material
PA 66 | Polyphthalamide (PPA)
Dimensions
-
Connector Length (mm)
17 | 35.56 | 41.8
-
Connector Length (in)
.669 | 1.4 | 1.646
-
Connector Height
5.1 mm [ .201 in ]
Usage Conditions
-
Operating Temperature (Max)
150 °C [ 302 °F ]
-
Operating Temperature Range
-40 – 150 °C [ -40 – 302 °F ]
Operation/Application
-
Circuit Application
Power & Signal
Industry Standards
-
Compatible With Agency/Standards Products
UL
-
UL Flammability Rating
UL 94V-0
-
UL Flammability Rating
UL 94V-0
Packaging Features
-
Packaging Method
Tape & Reel
-
Packaging Method
Tape & Reel