This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • PCB Connector Type  PCB Mount Header

  • Connector System  Wire-to-Board

  • Connector & Contact Terminates To  Printed Circuit Board

  • Connector Product Type  Connector Assembly

Configuration Features

  • PCB Mount Orientation  Horizontal

  • Number of Positions  6 | 8 | 10 | 12

  • Number of Rows  1 | 2

Electrical Characteristics

  • Operating Voltage (VDC) 1000

Body Features

  • Connector & Keying Code  X | XY

  • Primary Product Color  Orange

Contact Features

  • Contact Underplating Material  Nickel

  • Contact Layout  Inline | Matrix

  • Contact Base Material  Copper Alloy

  • Contact Mating Area Plating Material  Tin over Nickel

  • Contact Type  Blade | Pin

  • Contact Current Rating (Max) (A) 3

  • PCB Contact Termination Area Plating Material  Tin

Termination Features

  • Termination Method to PCB  Surface Mount

Mechanical Attachment

  • PCB Mount Retention Type  Solder Tail

  • PCB Mount Alignment Type  Pegs

  • Mating Retention Type  Latch

  • PCB Mount Alignment  With

  • Mating Retention  With

  • PCB Mount Retention  With | Without

  • Connector Mounting Type  Board Mount

  • Mating Alignment  With

Housing Features

  • Centerline (Pitch)  3.5 mm [ .138 in ]

  • Housing Material  Thermoplastic Polyester GF

Dimensions

  • PCB Thickness (Recommended)  1.57 mm [ .061 in ]

  • Connector Length (mm) 28.9 | 32.4 | 39.4

  • Connector Length (in) 1.138 | 1.276 | 1.55

  • Row-to-Row Spacing  7.75 mm [ .305 in ]

  • Connector Width (mm) 18.85 | 27.65

  • Connector Width (in) .742 | 1.088

  • Connector Height (mm) 8.3 | 16.05

  • Connector Height (in) .327 | .632

Usage Conditions

  • Operating Temperature Range  -40 – 125 °C [ -40 – 257 °F ]

Operation/Application

  • Circuit Application  Power & Signal

Industry Standards

  • IP Rating  IP20

  • UL Rating  Certified

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Method  Tape & Reel

Related Materials
No documentation available.