This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector Product Type  Housing Assembly

  • Connector & Housing Type  Housing for Female Terminals

  • Connector System  Wire-to-Board

  • Insertion Force Type  Normal

  • Connector & Contact Terminates To  Wire & Cable

Configuration Features

  • Number of Positions  5 | 6 | 8

  • Number of Rows  1

Electrical Characteristics

  • Operating Voltage (VAC) 1000

  • Operating Voltage (VDC) 1000

Body Features

  • Connector & Keying Code  X | Y

  • Primary Product Color  Orange

Contact Features

  • Contact Mating Area Plating Material  Tin over Nickel

  • Contact Retention Within Housing  With

Termination Features

  • Termination Method to Wire & Cable  Crimp

Mechanical Attachment

  • Contact Retention Type Within Housing  TPA (Terminal Position Assurance)

  • Mating Alignment  With

  • Mating Alignment Type  Keyed

  • Mating Retention Type  Latch

  • Mating Retention  With

  • Connector Mounting Type  Cable Mount (Free-Hanging)

Housing Features

  • Centerline (Pitch)  3.5 mm [ .138 in ]

  • Housing Material  Thermoplastic Polyester GF

Dimensions

  • Connector Length (mm) 28.9 | 32.4 | 39.4

  • Connector Length (in) 1.138 | 1.276 | 1.55

  • Connector Width  18.83 mm [ .741 in ]

  • Connector Height  7.25 mm [ .285 in ]

Usage Conditions

  • Operating Temperature Range  -40 – 125 °C [ -40 – 257 °F ]

Operation/Application

  • Shielded  No

  • Circuit Application  Power & Signal

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Method  Tray

Related Materials
No documentation available.