Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Discrete Wire Type
Solid or Stranded
-
Sealable
No
Configuration Features
-
Compatible With Wire & Cable Type
Discrete Wire
Electrical Characteristics
-
Operating Voltage (VDC)
1000
Contact Features
-
Contact Length
13.08 mm [ .515 in ]
-
Barrel Type
Open
-
Contact Shape & Form
Square
-
PCB Contact Termination Area Plating Material
Tin
-
Contact Type
Receptacle
-
Contact Mating Area Plating Material
Gold (Au) | Gold Flash
-
Wire Contact Termination Area Plating Material
Gold | Tin
-
Contact Retention Within Housing
With
-
Contact Size
.62mm
-
Contact Base Material
Copper Alloy | Copper-Nickel-Silicon
-
Contact Current Rating (Max) (A)
12
-
Contact Orientation
Straight
Termination Features
-
Termination Method to Wire & Cable
Crimp
-
Product Terminates To
Wire & Cable
Mechanical Attachment
-
Contact Retention Type Within Housing
Locking Hook
-
Wire Insulation Support
With
Dimensions
-
Wire Size (AWG)
18 – 20 | 20 – 22 | 24 – 26
-
Wire Size (mm²)
.25 – .14 | .5 – .35 | .51 – .32 | .52 – .34 | .75 – .5
-
Wire Size (CMA)
404 | 1022
-
Compatible Insulation Diameter Range
1.5 mm [ .059 in ]
Usage Conditions
-
Operating Temperature Range (°C)
-55 – 150 | -40 – 150
-
Operating Temperature Range (°F)
-67 – 302 | -40 – 302 | -40 – 300
Operation/Application
-
Circuit Application
Power & Signal
Packaging Features
-
Packaging Quantity
500 | 10000
-
Packaging Method
Reel | Strip