This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Mixed & Hybrid Header  No

  • Connector Shape  Rectangular

  • PCB Connector Type  PCB Mount Header

  • PCB Connector Type  PCB Mount Header

  • Connector System  Board-to-Board | Cable-to-Board | Wire-to-Board

  • Header Type  Fully Shrouded

  • Sealable  No

  • Connector & Contact Terminates To  Printed Circuit Board

  • Header Type  Fully Shrouded

  • Connector Product Type  Connector Assembly

Configuration Features

  • Number of Columns  2 | 3 | 4 | 5 | 6 | 8 | 10

  • Number of Loaded Positions  2 | 3 | 4 | 5 | 6 | 8 | 10 | 20

  • Stackable  No | Yes

  • Stacking Configuration  Stack Through

  • Connector Contact Load Condition  Fully Loaded

  • PCB Mount Orientation  Horizontal | Right Angle | Vertical

  • PCB Mount Orientation  Horizontal | Right Angle | Vertical

  • Number of Positions  2 | 3 | 4 | 5 | 6 | 8 | 10 | 20

  • Number of Rows  1 | 2

  • Number of Rows  1 | 2

Electrical Characteristics

  • Dielectric Withstanding Voltage (Max) (Vrms) 500

  • Insulation Resistance (Min) (MΩ) 100 | 10000

Body Features

  • Primary Product Color  Black | Blue | Green | Natural | Red

  • Primary Product Color  Black | Blue | Green | Natural | Red

Contact Features

  • Contact Size  .63mm | .64mm

  • Contact Mating Area Length  4.1 mm [ .161 in ]

  • PCB Contact Termination Area Plating Material Thickness  4 – 6 µm [ 157.48 – 236.22 µin ]

  • PCB Contact Termination Area Plating Material Finish  Matte

  • Contact Base Material  Copper Alloy

  • PCB Contact Termination Area Plating Material  Tin | Tin over Nickel

  • Contact Layout  Inline | Matrix

  • Contact Shape & Form  Rectangular | Square

  • PCB Contact Termination Area Plating Material  Tin | Tin over Nickel

  • Contact Mating Area Plating Material  Gold (Au) | Gold Flash | Gold Flash over Palladium Nickel | Gold or Gold Flash over Palladium Nickel

  • Contact Type  Blade | Pin | Tab

  • Contact Mating Area Plating Material  Gold (Au) | Gold Flash | Gold Flash over Palladium Nickel | Gold or Gold Flash over Palladium Nickel

  • Contact Current Rating (Max) (A) 10 | 11.1 | 11.8 | 12 | 12.7 | 13 | 14.8 | 14.9 | 15 | 15.1 | 16.8 | 17

  • Contact Type  Blade | Pin | Tab

Termination Features

  • Termination Method to PCB  Surface Mount

  • Termination Method to PCB  Surface Mount

Mechanical Attachment

  • Mounting Alignment Feature Length (mm) .7 | .75

  • Mounting Alignment Feature Length (in) .028 | .029

  • PCB Mount Retention Type  Mounting Screw

  • Mating Retention  With

  • PCB Mount Alignment Type  Locating Posts | Pegs

  • Mating Retention Type  Latching Feature | Locking

  • Mating Retention  With

  • PCB Mount Alignment  With | Without

  • Mating Alignment Type  Polarization

  • PCB Mount Alignment  With | Without

  • Mating Alignment Type  Polarization

  • Connector Mounting Type  Board Mount

  • Mating Alignment  With

  • PCB Mount Retention  With | Without

  • PCB Mount Retention  With | Without

Housing Features

  • Mating Entry Location  Side | Top

  • Centerline (Pitch)  2.54 mm [ .1 in ]

  • Housing Material  Liquid Crystal Polymer (LCP) | Liquid Crystal Polymer (LCP) GF30

  • Housing Material  Liquid Crystal Polymer (LCP) | Liquid Crystal Polymer (LCP) GF30

Dimensions

  • Connector Length (mm) 11.54 | 14.08 | 16.62 | 19.16 | 21.7 | 26.74 | 26.78 | 31.86

  • Connector Length (in) .454 | .554 | .654 | .754 | .854 | 1.053 | 1.054 | 1.254

  • Profile Height from PCB (mm) 5.05 | 9.4

  • Profile Height from PCB (in) .199 | .37

  • Connector Height (mm) 5.05 | 5.8 | 7.99 | 9.4

  • Connector Height (in) .199 | .228 | .314 | .37

  • Connector Width (mm) 7.2 | 7.94 | 8.89 | 8.9 | 13.7

  • Connector Width (in) .283 | .313 | .35 | .539

  • Row-to-Row Spacing  2.54 mm [ .1 in ]

  • Row-to-Row Spacing  2.54 mm [ .1 in ]

Usage Conditions

  • Operating Temperature (Max) (°C) 105 | 125 | 150

  • Operating Temperature (Max) (°F) 221 | 257 | 302

  • Operating Temperature Range (°C) -55 – 150 | -55 – 125 | -40 – 125 | -40 – 105

  • Operating Temperature Range (°F) -67 – 302 | -67 – 257 | -40 – 257 | -40 – 221

Operation/Application

  • Assembly Process Feature  Pick and Place Cover

  • Shielded  No

  • Circuit Application  Power & Signal | Signal

Industry Standards

  • Industry Standard  IEC

  • Compatible With Agency/Standards Products  DIN | UL

  • UL Flammability Rating  UL 94V-0

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Reel Diameter  330 mm [ 12.99 in ]

  • Packaging Quantity  1 | 320 | 380 | 440

  • Packaging Method  Package | Reel | Tape & Reel

  • Packaging Method  Package | Reel | Tape & Reel

Related Materials
No documentation available.