This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector Product Type  Connector Assembly | Connector Kit | Housing

  • Connector & Housing Type  Housing for Female Terminals | Receptacle

  • Connector & Housing Type  Housing for Female Terminals | Receptacle

  • Connector System  Cable-to-Board | Wire-to-Board

  • Sealable  No

  • Connector & Contact Terminates To  Wire & Cable

Configuration Features

  • Number of Positions  2 | 3 | 4 | 5 | 6 | 8 | 10 | 20

  • Number of Rows  1 | 2

  • Number of Rows  1 | 2

Electrical Characteristics

  • Termination Resistance (mΩ) 20

  • Operating Voltage (VDC) 36

Body Features

  • Primary Product Color  Black | Blue | Green | Red

  • Primary Product Color  Black | Blue | Green | Red

Contact Features

  • Contact Layout  Inline | Matrix

  • Contact Base Material  Copper Alloy

  • Contact Type  Receptacle

  • Contact Type  Receptacle

  • Contact Current Rating (Max) (A) 12

Termination Features

  • Termination Method to Wire & Cable  Crimp

  • Termination Method to Wire & Cable  Crimp

Mechanical Attachment

  • Contact Retention Type Within Housing  Crimp Snap-In | Locking Lance

  • Mating Retention Type  Latch | Locking

  • Mating Retention  With

  • Mating Retention  With

  • Connector Mounting Type  Cable Mount (Free-Hanging)

Housing Features

  • Centerline (Pitch)  2.54 mm [ .1 in ]

  • Housing Material  PA 46 | PA 46 GF30 | PA GF30

  • Housing Material  PA 46 | PA 46 GF30 | PA GF30

  • Housing Material  PA 46 | PA 46 GF30 | PA GF30

Dimensions

  • Connector Length (mm) 11.54 | 14.08 | 16.62 | 19.16 | 21.7 | 26.78 | 31.86

  • Connector Length (in) .45 | .454 | .55 | .554 | .645 | .65 | .75 | .85 | 1.05 | 1.054 | 1.25 | 1.254

  • Connector Height (mm) 5.55 | 9.14

  • Connector Height (in) .218 | .35

  • Row-to-Row Spacing (mm) 1.27 | 2.54

  • Row-to-Row Spacing (in) .05 | .1

  • Row-to-Row Spacing (mm) 1.27 | 2.54

  • Row-to-Row Spacing (in) .05 | .1

Usage Conditions

  • Operating Temperature Range (°C) -55 – 150 | -40 – 150

  • Operating Temperature Range (°F) -67 – 302 | -40 – 302

Operation/Application

  • Circuit Application  Power & Signal

Industry Standards

  • Compatible With Approved Standards Products  UL

  • Compatible With Agency/Standards Products  UL

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Quantity  45 | 63 | 77 | 80 | 98 | 112 | 126 | 154 | 180 | 182 | 500

  • Packaging Method  Bag | Package | Tray

  • Packaging Method  Bag | Package | Tray

Related Materials
No documentation available.