This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Footprint (mm) 5.08 | 7.62 x 2.54

  • Footprint (in) .2 | .3 x .1

  • Power Terminal Type  Pin Power Terminal | Power Tap Terminal | Receptacle Power Terminal

Configuration Features

  • Number of Positions  1 | 6 | 8 | 9 | 12 | 16 | 25 | 36

  • PCB Mount Orientation  Right Angle | Vertical

Body Features

  • Terminal Profile  Low

Contact Features

  • Contact Underplating Material  Copper | Nickel

  • Contact Mating Area Plating Material Finish  Matte

  • PCB Contact Termination Area Plating Material Finish  Matte

  • Terminal Orientation  Straight

  • Contact Current Rating (Max) (A) 60 | 80 | 90 | 120 | 160 | 250 | 360

  • Contact Mating Area Plating Material  Nickel (Ni) | Tin (Sn)

  • Contact Mating Area Plating Material Thickness (µm) 2 – 6 | 3 – 6 | 5 – 10 | 6 – 10

  • Contact Mating Area Plating Material Thickness (µin) 78.74 – 236.22 | 118.11 – 236.22 | 196.85 – 393.7 | 236.22 – 393.7

  • PCB Contact Termination Area Plating Material  Nickel | Tin

  • PCB Contact Termination Area Plating Material Thickness (µm) 2 – 6 | 5 – 10

  • PCB Contact Termination Area Plating Material Thickness (µin) 78.74 – 236.22 | 196.85 – 393.7

  • Contact Base Material  Copper Alloy

Termination Features

  • Termination Method to PCB  Surface Mount | Through Hole - Press-Fit

  • Termination Method to Wire & Cable  Screw

  • Product Terminates To  Printed Circuit Board

Mechanical Attachment

  • Thread Size  M10 | M3 | M4 | M5 | M6 | M8

Housing Features

  • Centerline (Pitch)  2.54 mm [ .1 in ]

Dimensions

  • PCB Thickness (Recommended)  1.6 mm [ .063 in ]

  • Product Length (mm) 7 | 9 | 10 | 13 | 16

  • Product Length (in) .275 | .354 | .394 | .512 | .629

Usage Conditions

  • Operating Temperature Range (°C) -40 – 135 | -40 – 155

  • Operating Temperature Range (°F) -40 – 275 | -40 – 311

Packaging Features

  • Packaging Method  Package

Related Materials
No documentation available.