Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Product Type
Connector Assembly
-
Connector & Housing Type
Receptacle
-
Connector System
Wire-to-Board
-
Insertion Force Type
Normal
-
Sealable
No
-
Connector & Contact Terminates To
Wire & Cable
Configuration Features
-
Number of Positions
12 | 26 | 50 | 68 | 80
-
Number of Rows
2
Electrical Characteristics
-
Operating Voltage (VAC)
10
-
Operating Voltage (VDC)
10
Body Features
-
Primary Product Color
Black
Contact Features
-
Contact Underplating Material
Nickel
-
Contact Layout
Matrix
-
Contact Base Material
Copper Alloy
-
Contact Mating Area Plating Material
Gold Flash over Palladium Nickel
-
Contact Retention Within Housing
With
-
Contact Current Rating (Max) (A)
.91 | .98 | 1.23
-
Contact Type
Receptacle
Termination Features
-
Termination Method to Wire & Cable
Insulation Displacement (IDC)
Mechanical Attachment
-
Mating Alignment
With
-
Mating Alignment Type
Integral with Mating Surface
-
Mating Retention Type
Locking Latch
-
Mating Retention
With
-
Connector Mounting Type
Free-Hanging (In-Line)
Housing Features
-
Centerline (Pitch)
1.27 mm [ .05 in ]
-
Housing Material
Liquid Crystal Polymer (LCP)
Dimensions
-
Connector Length (mm)
12.69 | 21.58 | 38.88 | 50.31 | 57.93
-
Connector Length (in)
.499 | .849 | 1.53 | 1.98 | 2.28
-
Row-to-Row Spacing
1.27 mm [ .05 in ]
Usage Conditions
-
Operating Temperature Range
-40 – 125 °C [ -40 – 257 °F ]
Operation/Application
-
Halogen Free
No
-
Shielded
No
-
Circuit Application
Power & Signal
Industry Standards
-
Compatible With Agency/Standards Products
IEC
-
UL Flammability Rating
UL 94V-0