Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Shape
Rectangular
-
PCB Connector Type
PCB Mount Header | PCB Mount Receptacle
-
PCB Connector Type
PCB Mount Header | PCB Mount Receptacle
-
Connector System
Board-to-Board | Wire-to-Board
-
Header Type
Fully Shrouded
-
Sealable
No
-
Connector & Contact Terminates To
Printed Circuit Board
-
Header Type
Fully Shrouded
-
Connector Product Type
Connector Assembly
Configuration Features
-
Number of Columns
6 | 10 | 16 | 20 | 25 | 40
-
Number of Loaded Positions
12 | 20 | 32 | 40 | 50 | 68 | 80
-
Stackable
No | Yes
-
Stacking Configuration
Stack Through
-
Connector Contact Load Condition
Fully Loaded
-
PCB Mount Orientation
Right Angle | Vertical
-
PCB Mount Orientation
Right Angle | Vertical
-
Number of Positions
12 | 20 | 32 | 40 | 50 | 68 | 80
-
Number of Rows
2
-
Board-to-Board Configuration
Co-Planar | Orthogonal | Parallel
-
Number of Rows
2
Electrical Characteristics
-
Dielectric Withstanding Voltage (Max) (Vrms)
500
-
Contact Resistance (mΩ)
25
Body Features
-
Connector Profile
High | Low | Standard
-
Primary Product Color
Black
-
Primary Product Color
Black
Contact Features
-
Contact Mating Area Length
4 mm [ .157 in ]
-
PCB Contact Termination Area Plating Material Thickness
4 – 6 µm [ 157.48 – 236.22 µin ]
-
Contact Base Material
Copper Alloy
-
Contact Layout
Matrix
-
Contact Shape & Form
Dual Beam | Rectangular
-
Contact Mating Area Plating Material
Gold (Au)
-
Contact Type
Pin | Receptacle | Socket | Tab
-
Contact Mating Area Plating Material
Gold (Au)
-
Contact Current Rating (Max) (A)
1 | 1.1 | 1.6 | 1.7
-
Contact Type
Pin | Receptacle | Socket | Tab
-
PCB Contact Termination Area Plating Material
Tin
Termination Features
-
Termination Method to PCB
Surface Mount
-
Termination Method to PCB
Surface Mount
Mechanical Attachment
-
Mounting Alignment Feature Length
.75 mm [ .029 in ]
-
PCB Mount Retention Type
Location Peg
-
PCB Mount Alignment Type
Locating Posts
-
Mating Retention Type
Friction Lock
-
PCB Mount Alignment
With
-
Mating Alignment Type
Polarization
-
Mating Retention
With
-
PCB Mount Alignment
With
-
Connector Mounting Type
Board Mount
-
Mating Alignment
With
-
PCB Mount Retention
With
-
PCB Mount Retention
With
Housing Features
-
Mating Entry Location
Side | Top
-
Centerline (Pitch)
1.27 mm [ .05 in ]
-
Housing Material
Liquid Crystal Polymer (LCP)
-
Housing Material
Liquid Crystal Polymer (LCP)
Dimensions
-
Connector Length (mm)
12.7 | 17.78 | 25.4 | 30.48 | 36.83 | 48.26 | 55.88
-
Connector Length (in)
.5 | .7 | 1 | 1.2 | 1.45 | 1.9 | 2.2
-
Profile Height from PCB (mm)
3.85 | 4.25 | 6.25 | 6.75 | 8.25 | 9.05 | 9.85 | 13.65
-
Profile Height from PCB (in)
.151 | .152 | .167 | .246 | .266 | .325 | .356 | .388 | .537
-
Connector Height (mm)
3.85 | 4.2 | 4.25 | 6.25 | 6.75 | 8.25 | 9.05 | 9.85 | 13.65
-
Connector Height (in)
.151 | .152 | .165 | .167 | .246 | .266 | .325 | .356 | .388 | .537
-
Connector Width (mm)
7 | 7.2 | 9.6 | 10
-
Connector Width (in)
.275 | .276 | .283 | .378 | .394
-
Row-to-Row Spacing (mm)
1.27
-
Row-to-Row Spacing (in)
.05 | .5
-
Stack Height (mm)
1.75 | 3.25 | 4.85 | 6.25 | 9.05 | 13.65
-
Stack Height (in)
.069 | .128 | .191 | .246 | .356 | .537
Usage Conditions
-
Operating Temperature (Max)
125 °C [ 257 °F ]
-
Operating Temperature Range
-55 – 125 °C [ -67 – 257 °F ]
Operation/Application
-
Shielded
No
-
Circuit Application
Power & Signal
Industry Standards
-
Industry Standard
IEC
-
Compatible With Approved Standards Products
UL | UL E84703
-
Compatible With Agency/Standards Products
DIN | IEC | UL
-
UL Flammability Rating
UL 94V-0
-
UL Flammability Rating
UL 94V-0
Packaging Features
-
Packaging Reel Diameter
330 mm [ 12.99 in ]
-
Packaging Quantity
170 | 250 | 280 | 560
-
Packaging Method
Tape & Reel
-
Packaging Method
Tape & Reel