This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector Interface Adapter Type  Board-to-Board Adapter

  • Side A Gender  Plug

  • Side B Gender  Plug

  • Connector System  Board-to-Board

Configuration Features

  • Number of Positions  12 | 26 | 50 | 68 | 80

Body Features

  • Body Material  Liquid Crystal Polymer (LCP)

Contact Features

  • Contact Mating Area Plating Material  Gold (Au)

  • Contact Base Material  Copper Alloy

  • Contact Current Rating (Max) (A) 1 | 1.1 | 1.3 | 1.6

Mechanical Attachment

  • Connector Mounting Type  Free-Hanging (In-Line)

Housing Features

  • Body Orientation  Vertical

  • Centerline (Pitch)  1.27 mm [ .05 in ]

Dimensions

  • Product Length (mm) 18.2 | 20.2 | 22.2 | 24.2 | 26.2 | 28.2 | 30.2 | 32.2 | 34.2 | 36.2

  • Product Length (in) .716 | .795 | .874 | .953 | 1.03 | 1.11 | 1.189 | 1.268 | 1.346 | 1.425

Usage Conditions

  • Operating Temperature Range  -55 – 125 °C [ -67 – 257 °F ]

Operation/Application

  • Circuit Application  High Speed Data

Related Materials
No documentation available.