This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector Shape  Rectangular

  • PCB Connector Type  PCB Mount Header | PCB Mount Receptacle

  • PCB Connector Type  PCB Mount Header | PCB Mount Receptacle

  • Connector System  Board-to-Board | Wire-to-Board

  • Header Type  Fully Shrouded

  • Sealable  No

  • Connector & Contact Terminates To  Printed Circuit Board

  • Header Type  Fully Shrouded

  • Connector Product Type  Connector Assembly

Configuration Features

  • Number of Columns  13 | 16 | 19 | 22 | 25

  • Number of Loaded Positions  26 | 32 | 44 | 50 | 91 | 133

  • Stackable  No | Yes

  • Stacking Configuration  Stack Through

  • Connector Contact Load Condition  Fully Loaded

  • PCB Mount Orientation  Right Angle | Vertical

  • PCB Mount Orientation  Right Angle | Vertical

  • Number of Positions  26 | 32 | 44 | 50 | 91 | 133

  • Number of Rows  2 | 7

  • Board-to-Board Configuration  Co-Planar | Mezzanine (Stacking) | Orthogonal

  • Number of Rows  2 | 7

Electrical Characteristics

  • Insulation Resistance (Min) (MΩ) 10000

  • Dielectric Withstanding Voltage (Max) (Vrms) 500

  • Impedance (Ω) 100

  • Contact Resistance (mΩ) 4

Signal Characteristics

  • Data Rate (Gb/s) 25

Body Features

  • Connector Profile  Standard

  • Primary Product Color  Black

  • Primary Product Color  Black

Contact Features

  • Contact Mating Area Length (mm) 2.4 | 2.9

  • Contact Mating Area Length (in) .095 | .114

  • PCB Contact Termination Area Plating Material Thickness (µm) 2 – 6 | 4 – 6

  • PCB Contact Termination Area Plating Material Thickness (µin) 78.74 – 236.22 | 157.48 – 236.22

  • Contact Base Material  Copper Alloy

  • PCB Contact Termination Area Plating Material  Tin

  • Contact Layout  Matrix

  • Contact Shape & Form  Dual Beam | Rectangular

  • PCB Contact Termination Area Plating Material  Tin

  • Contact Mating Area Plating Material  Gold (Au)

  • Contact Type  Pin | Receptacle

  • Contact Mating Area Plating Material  Gold (Au)

  • Contact Current Rating (Max) (A) .9 | 1

  • Contact Type  Pin | Receptacle

Termination Features

  • Termination Post & Tail Length (mm) 1.2 | 1.25 | 2.4 | 2.9

  • Termination Post & Tail Length (in) .047 | .049 | .094 | .114

  • Termination Method to PCB  Surface Mount | Through Hole - Solder

  • Termination Method to PCB  Surface Mount | Through Hole - Solder

Mechanical Attachment

  • Mounting Alignment Feature Length (mm) .65 | .7 | .75

  • Mounting Alignment Feature Length (in) .025 | .028 | .029

  • Mating Retention  With

  • PCB Mount Alignment Type  Locating Posts

  • PCB Mount Alignment  With

  • Mating Alignment Type  Blindmate | Polarization | Polarizing Rib

  • PCB Mount Alignment  With

  • Mating Alignment Type  Blindmate | Polarization | Polarizing Rib

  • Connector Mounting Type  Board Mount

  • Mating Alignment  With

  • PCB Mount Retention  With | Without

  • PCB Mount Retention  With | Without

Housing Features

  • Mating Entry Location  Side | Top

  • Centerline (Pitch)  1 mm [ .039 in ]

  • Housing Material  Liquid Crystal Polymer (LCP)

  • Housing Material  Liquid Crystal Polymer (LCP)

  • Housing Material  Liquid Crystal Polymer (LCP)

Dimensions

  • Connector Length (mm) 14 | 14.95 | 15.4 | 15.55 | 16.95 | 18.4 | 19.95 | 20.95 | 21.4 | 22.95 | 25.95 | 26.55 | 26.95 | 27 | 27.4 | 28.95

  • Connector Length (in) .551 | .588 | .606 | .612 | .667 | .724 | .785 | .825 | .843 | .903 | 1.022 | 1.045 | 1.061 | 1.063 | 1.079 | 1.139

  • Profile Height from PCB (mm) 4.8 | 5.25 | 5.35 | 5.4 | 5.75 | 5.8 | 7.8 | 9.8 | 12.8 | 13.75 | 13.8

  • Profile Height from PCB (in) .189 | .207 | .211 | .212 | .226 | .228 | .307 | .386 | .504 | .541 | .543

  • Connector Height (mm) 3.8 | 4.4 | 4.8 | 5.25 | 5.35 | 5.4 | 5.75 | 5.8 | 5.85 | 6.3 | 6.75 | 7.8 | 9.8 | 10.4 | 11.4 | 12.8 | 13.75 | 13.8

  • Connector Height (in) .15 | .173 | .189 | .207 | .211 | .213 | .226 | .228 | .23 | .248 | .266 | .307 | .386 | .409 | .449 | .504 | .541 | .543

  • Connector Width (mm) 5.5 | 5.85 | 6.75 | 8.8

  • Connector Width (in) .217 | .23 | .266 | .346

  • Row-to-Row Spacing (mm) 1.25 | 1.5

  • Row-to-Row Spacing (in) .049 | .059

  • Stack Height (mm) 1 | 2 | 4 | 6 | 8 | 9 | 10

  • Stack Height (in) .039 | .079 | .157 | .236 | .315 | .354 | .394

  • Row-to-Row Spacing (mm) 1.25 | 1.5

  • Row-to-Row Spacing (in) .049 | .059

Usage Conditions

  • Operating Temperature (Max)  125 °C [ 257 °F ]

  • Operating Temperature Range  -55 – 125 °C [ -67 – 257 °F ]

Operation/Application

  • Assembly Process Feature  Pick and Place Cover

  • Shielded  No | Yes

  • Circuit Application  High Speed Data | Power, Signal & High Speed Data | Power & Signal | Signal

Industry Standards

  • Industry Standard  IEC

  • Compatible With Approved Standards Products  UL | UL E84703

  • Compatible With Agency/Standards Products  DIN | IEC | UL

  • UL Flammability Rating  UL 94V-0

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Reel Diameter  330 mm [ 12.99 in ]

  • Packaging Quantity  170 | 220 | 240 | 260 | 400 | 500

  • Packaging Method  Tape & Reel

  • Packaging Method  Tape & Reel

Related Materials
No documentation available.