This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector Shape  Rectangular

  • PCB Connector Type  PCB Mount Header | PCB Mount Receptacle

  • Connector System  Board-to-Board

  • Header Type  Fully Shrouded

  • Sealable  No

  • Connector & Contact Terminates To  Printed Circuit Board

  • Connector Product Type  Connector Assembly

Configuration Features

  • Number of Columns  6 | 8 | 13 | 16 | 20 | 25 | 40 | 50

  • Number of Loaded Positions  12 | 16 | 26 | 32 | 40 | 50 | 68 | 80 | 100

  • Stackable  No | Yes

  • Stacking Configuration  Stack Through

  • Connector Contact Load Condition  Fully Loaded

  • Number of Positions  12 | 16 | 26 | 32 | 40 | 50 | 68 | 80 | 100

  • Number of Rows  2

  • PCB Mount Orientation  Right Angle | Vertical

  • Board-to-Board Configuration  Co-Planar | Mezzanine (Stacking) | Orthogonal

Electrical Characteristics

  • Insulation Resistance (Min) (MΩ) 100

  • Contact Resistance (mΩ) 35

  • Dielectric Withstanding Voltage (Max) (Vrms) 500

Body Features

  • Primary Product Color  Black

Contact Features

  • Contact Layout  Matrix

  • Contact Mating Area Length  3.1 mm [ .122 in ]

  • PCB Contact Termination Area Plating Material Thickness  4 – 6 µm [ 157.48 – 236.22 µin ]

  • Contact Shape & Form  Dual Beam | Rectangular

  • Contact Base Material  Copper Alloy

  • Contact Mating Area Plating Material  Gold (Au)

  • Contact Type  Pin | Receptacle | Socket

  • Contact Current Rating (Max) (A) 1.47 | 1.66 | 1.68 | 2.1 | 2.3 | 2.33 | 2.82

  • PCB Contact Termination Area Plating Material  Tin

Termination Features

  • Termination Method to PCB  Surface Mount

Mechanical Attachment

  • Mounting Alignment Feature Length  .7 mm [ .028 in ]

  • PCB Mount Alignment Type  Locating Posts | Pegs

  • Mating Retention  With

  • Mating Alignment Type  Blindmate | Polarization

  • Connector Mounting Type  Board Mount

  • Mating Alignment  With

  • PCB Mount Alignment  With

  • PCB Mount Retention  With | Without

Housing Features

  • Mating Entry Location  Side | Top

  • Centerline (Pitch)  .8 mm [ .032 in ]

  • Housing Material  Liquid Crystal Polymer (LCP) | PA 9T

Dimensions

  • Connector Length (mm) 9 | 10.29 | 10.6 | 14.3 | 14.6 | 17 | 19.9 | 20.2 | 23.9 | 24.2 | 31.4 | 35.9 | 36.2 | 43.9 | 44.2

  • Connector Length (in) .354 | .406 | .417 | .563 | .575 | .669 | .783 | .795 | .941 | .953 | 1.236 | 1.413 | 1.425 | 1.728 | 1.74

  • Connector Width (mm) 4.7 | 5 | 8.8

  • Connector Width (in) .185 | .197 | .346

  • Connector Height (mm) 4.4 | 4.6 | 4.8 | 5 | 5.8 | 6.6 | 8.6

  • Connector Height (in) .173 | .181 | .189 | .197 | .228 | .26 | .339

  • Row-to-Row Spacing  1.25 mm [ .049 in ]

  • Stack Height (mm) 1 | 2 | 4 | 6 | 8

  • Stack Height (in) .039 | .079 | .157 | .236 | .315

Usage Conditions

  • Operating Temperature (Max)  125 °C [ 257 °F ]

  • Operating Temperature Range  -55 – 125 °C [ -67 – 257 °F ]

Operation/Application

  • Circuit Application  Power & Signal

Industry Standards

  • Compatible With Agency/Standards Products  DIN | IEC | UL

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Reel Diameter  330 mm [ 12.99 in ]

  • Packaging Quantity  350 | 420 | 590 | 660 | 740 | 830 | 840 | 1000

  • Packaging Method  Tape & Reel

Related Materials
No documentation available.