This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Ground Feature Type  Grounding Indents

  • Shell Material Configuration  Full Metal Shell

  • Connector & Housing Type  Plug

  • Connector System  Cable-to-Cable

  • Connector Shell Size  4

  • Sealable  No

  • Connector & Contact Terminates To  Wire & Cable

Configuration Features

  • Number of Positions  37

Body Features

  • Primary Product Color  Black

  • Mating Retention Feature Material  Zinc Alloy

  • Shield Material  Steel

  • Insert Material  Glass-Filled Nylon/Polyester | PBT GF | Thermoplastic

  • Shell Plating Material  Tin | Zinc

  • Shield Plating Material  Tin

Contact Features

  • Contact Size  Size 20

  • Contact Options  Order Separately

Termination Features

  • Termination Method to Wire & Cable  Crimp

Mechanical Attachment

  • Connector Mounting Type  Panel Mount

  • Mating Retention  With

  • Mating Retention Type  Clinch Nut, 4-40 UNC | Jackscrew | Mounting Holes

Housing Features

  • Housing Material  Nylon GF

  • Shell Material  Steel

  • Centerline (Pitch) (mm) 2.03 | 2.28 | 2.74 | 2.77 | 2.79

  • Centerline (Pitch) (in) .08 | .09 | .108 | .109 | .11

Dimensions

  • Compatible Insulation Diameter Range (mm) 4.19 – 11.56 | 8.59 – 14.28

Usage Conditions

  • Operating Temperature Range  -55 – 105 °C [ -67 – 221 °F ]

Operation/Application

  • Shielded  Yes

  • Circuit Application  Signal

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Method  Box | Carton | Kit | Package

  • Packaging Quantity  1 | 250 | 300

Related Materials
No documentation available.