This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Contact Features

  • Mating Pin Diameter (in) .04

  • Contact Mating Area Plating Material Thickness (µin) 30 | 50 | 100

  • Contact Underplating Material  Nickel

  • Mating Pin Diameter (mm) 1 | 1.02

  • Contact Color Bands  Blue | Green | Green Dot | Yellow

  • Contact Mating Area Plating Material Thickness (µm) .76

  • PCB Contact Termination Area Plating Material Finish  Bright

  • PCB Contact Termination Area Plating Material  Gold | Gold Flash | Tin | Tin-Lead

  • Contact Type  Socket

  • Contact Mating Area Plating Material  Gold (Au) | Gold Flash | Unplated

  • Contact Size  Size 20

  • Contact Base Material  Copper Tin Alloy | Phosphor Bronze

  • Contact Current Rating (Max) (A) 1.2 | 1.5 | 2 | 2.4 | 3.1 | 3.7

Termination Features

  • Termination Post & Tail Diameter (in) .085

  • Termination Post & Tail Length (in) .37

  • Termination Post & Tail Diameter (mm) 2.16

  • Termination Method to Wire & Cable  Clamp | Crimp | Insulation Displacement (IDC) | Solder

  • Product Terminates To  Wire & Cable

Mechanical Attachment

  • Wire Insulation Support  With | Without

  • Contact Retention Type Within Housing  Snap-In

Dimensions

  • Compatible Insulation Diameter Range (in) .02 – .04 | .03 – .04 | .04 – .05 | .05 – .06 | .054 | .06

  • Compatible Insulation Diameter Range (mm) .5 – 1.02 | .76 – 1.02 | 1.01 – 1.27 | 1.27 – 1.52 | 1.37 | 1.52

  • Compatible Insulation Diameter Range (in) .02 – .04 | .03 – .04 | .04 – .05 | .05 – .06 | .054 | .06

  • Compatible Insulation Diameter Range (mm) .5 – 1.02 | .76 – 1.02 | 1.01 – 1.27 | 1.27 – 1.52 | 1.37 | 1.52

  • Wire Size (AWG) 18 | 22 – 18 | 24 – 20 | 26 – 22 | 28 – 14 | 28 – 24 | 30 – 26 | 32 – 28

  • Wire Size (mm²) .032 – .09 | .05 – .15 | .08 – .22 | .08 – .2 | .15 – .4 | .2 – .6 | .2 – .56 | .32 – .82 | .4 – .8 | .8 – .9

Usage Conditions

  • Operating Temperature Range  -55 – 105 °C [ -67 – 221 °F ]

Operation/Application

  • Circuit Application  Signal

Identification Marking

  • Contact Color Code  Black | Blue | Green | None | Red | Yellow

Packaging Features

  • Packaging Method  Box | Box & Carton | Loose Piece | Reel | Small Reel | Strip

  • Packaging Quantity  100 | 500 | 1000 | 10000 | 12500

Related Materials
No documentation available.