This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Ground Feature Type  Grounding Straps

  • Shell Material Configuration  All Plastic | Front Metal Shell | Full Metal Shell

  • Connector & Housing Type  Receptacle

  • Connector System  Board-to-Board | Cable-to-Board

  • Connector Shell Size  1

  • Connector & Contact Terminates To  Printed Circuit Board

Configuration Features

  • Number of Positions  9

  • Number of Rows  2

  • PCB Mount Orientation  Vertical

Body Features

  • Mating Retention Feature Material  Brass

  • Mating Feature Plating Material  Nickel over Copper Flash | Tin

  • Insert Material  Brass | Polyamide, GV | Thermoplastic

  • Primary Product Color  Black

  • Shield Material  Steel

  • Assembly Process Feature Material  Brass | Phosphor Bronze

  • Shell Plating Material  Tin | Zinc

  • Mating Feature Material  Brass | Steel | Zinc

  • Shield Plating Material  Tin

  • Connector Profile  High | Standard

Contact Features

  • Contact Mating Area Plating Material Thickness (µin) 30

  • Contact Mating Area Plating Material  Gold (Au) | Gold Flash

  • PCB Termination Area Plating Finish  Bright

  • Contact Base Material  Phosphor Bronze

  • PCB Contact Termination Area Plating Material  Tin | Tin-Lead

  • Contact Underplating Material  Copper | Nickel | Palladium Nickel

  • Contact Mating Area Plating Material Thickness (µm) .76

  • Contact Shape & Form  Round | Square

  • Contact Current Rating (Max) (A) 6

  • Contact Options  Installed

Termination Features

  • Square Termination Post & Tail Dimension  .63 mm [ .025 in ]

  • Termination Method to PCB  Through Hole - Solder

  • Rectangular Termination Post & Tail Width  .45 mm [ .017 in ]

  • Rectangular Termination Post & Tail Thickness  .32 mm [ .012 in ]

  • Termination Post & Tail Length (mm) 3.18 | 3.2 | 4.32 | 4.5 | 4.78

  • Termination Post & Tail Length (in) .125 | .126 | .17 | .177 | .188

  • Termination Post & Tail Diameter (mm) .66 | .7

  • Termination Post & Tail Diameter (in) .026 | .027

Mechanical Attachment

  • Mounting Hole Diameter (in) .12 | .121

  • PCB Mount Alignment  With

  • Mounting Hole Diameter (mm) 3.05 | 3.07

  • Assembly Process Feature Plating Material  Tin | Tin over Copper

  • Mounting Hole Diameter (mm) 3.05 | 3.07

  • Mounting Hole Diameter (in) .12 | .121

  • Connector Mounting Type  Board Mount

  • PCB Mount Retention  With | Without

  • PCB Mount Retention Type  4-40 Retention Insert | 4-40 Retention Screwlock | Boardlock | Mounting Hole | Solder Tail

  • Mating Retention  With | Without

  • Mating Retention Type  Clinch Nut, 4-40 UNC | Female Screwlocks, 4-40 UNC | Female Screwlocks, Fixed | Female Screwlocks, M3 | Insert Boardlocks | Threaded Insert, 4-40 UNC | Threaded Insert, M3 | Threaded Inserts

Housing Features

  • Housing Material  Nylon GF | PBT | PBT GF | PBTP GF | Polyester | Polyester GF | Thermoplastic

  • Shell Material  Carbon Steel | Steel

  • Centerline (Pitch)  2.74 mm [ .108 in ]

Dimensions

  • PCB Thickness (Recommended) (mm) 1.57 | 1.57 – 2.36 | 1.58 – 2.36 | 1.6 | 2.36 | 2.36 – 3.18 | 3.18

  • PCB Thickness (Recommended) (in) .062 – .093 | .062 | .063 | .093 | .093 – .125 | .125

  • Row-to-Row Spacing  2.84 mm [ .112 in ]

Usage Conditions

  • Operating Temperature Range  -55 – 105 °C [ -67 – 221 °F ]

Operation/Application

  • Shielded  No | Yes

  • Durability Rating (Cycles) 200

  • Circuit Application  Signal

Industry Standards

  • UL Flammability Rating  UL 94V-0

  • Compatible With Approved Standards Products  DIN 41652 | UL E28476 | UL E81956

Packaging Features

  • Packaging Quantity  13 | 17 | 55 | 70

  • Packaging Method  Tray | Tube

Related Materials
No documentation available.