This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Ground Feature Type  Grounding Indents

  • Shell Material Configuration  All Plastic | Full Metal Shell

  • Connector & Housing Type  Plug

  • Connector System  Board-to-Board

  • Connector Shell Size  5

  • Connector & Contact Terminates To  Printed Circuit Board

Configuration Features

  • Number of Positions  50

  • Number of Rows  2 | 3

  • PCB Mount Orientation  Vertical

Body Features

  • Primary Product Color  Black

  • Mating Retention Feature Material  Brass

  • Insert Material  Brass | Thermoplastic

  • Shell Plating Material  Tin

  • Connector Profile  High | Standard

Contact Features

  • Contact Mating Area Plating Material Thickness (µin) 30

  • Contact Underplating Material  Nickel | Palladium Nickel

  • Contact Mating Area Plating Material  Gold (Au) | Gold Flash

  • Contact Base Material  Brass

  • PCB Contact Termination Area Plating Material  Tin | Tin-Lead

  • Contact Shape & Form  Round | Square

  • Contact Current Rating (Max) (A) 6

  • Contact Options  Installed

Termination Features

  • Square Termination Post & Tail Dimension  .63 mm [ .025 in ]

  • Termination Method to PCB  Through Hole - Solder

  • Termination Post & Tail Length (mm) 3.18 | 4.78

  • Termination Post & Tail Length (in) .125 | .188

  • Termination Post & Tail Diameter  .66 mm [ .026 in ]

Mechanical Attachment

  • Mounting Hole Diameter  3.05 mm [ .12 in ]

  • Connector Mounting Type  Board Mount

  • PCB Mount Retention  With

  • PCB Mount Retention Type  Mounting Hole

  • Mating Retention  With | Without

  • Mating Retention Type  Threaded Insert, 4-40 UNC

Housing Features

  • Housing Material  Polyester | Thermoplastic

  • Shell Material  Carbon Steel | Steel

  • Centerline (Pitch) (mm) 2.74 | 2.77

  • Centerline (Pitch) (in) .108 | .109

Dimensions

  • PCB Thickness (Recommended) (mm) 1.57 – 2.36 | 2.36 – 3.18

  • PCB Thickness (Recommended) (in) .062 – .093 | .093 – .125

  • Row-to-Row Spacing  2.84 mm [ .112 in ]

Usage Conditions

  • Operating Temperature Range  -55 – 105 °C [ -67 – 221 °F ]

Operation/Application

  • Shielded  No

  • Circuit Application  Signal

Industry Standards

  • UL Flammability Rating  UL 94V-0

  • Compatible With Approved Standards Products  UL E28476

Packaging Features

  • Packaging Method  Tube

  • Packaging Quantity  7

Related Materials
No documentation available.