This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Ground Feature Type  Grounding Indents | Grounding Straps

  • Shell Material Configuration  All Plastic | Front Metal Shell

  • Connector & Housing Type  Plug

  • Connector System  Board-to-Board | Cable-to-Board

  • Connector Shell Size  3

  • Connector & Contact Terminates To  Printed Circuit Board

Configuration Features

  • Number of Positions  25 | 50

  • Number of Rows  2

  • PCB Mount Orientation  Right Angle

Body Features

  • Mating Retention Feature Material  Zinc

  • Mating Feature Plating Material  Clear Chromate

  • Insert Material  Chromate | Steel | Zinc

  • Primary Product Color  Black

  • Assembly Process Feature Material  Copper Alloy | Phosphor Bronze

  • Shell Plating Material  Tin | Zinc

  • Mating Feature Material  Zinc

  • Connector Profile  Standard

Contact Features

  • Contact Mating Area Plating Material Thickness (µin) 10 | 30

  • Contact Mating Area Plating Material  Gold (Au) | Gold Flash

  • Contact Base Material  Brass | Phosphor Bronze

  • PCB Contact Termination Area Plating Material  Tin | Tin-Lead

  • Contact Underplating Material  Nickel | Palladium Nickel

  • Contact Shape & Form  Round | Square

  • Contact Current Rating (Max) (A) 2.7 | 6 | 6.4

  • Contact Options  Installed

Termination Features

  • Square Termination Post & Tail Dimension  .63 mm [ .025 in ]

  • Termination Method to PCB  Through Hole - Solder

  • Rectangular Termination Post & Tail Width (mm) .45 | .66

  • Rectangular Termination Post & Tail Width (in) .017 | .026

  • Rectangular Termination Post & Tail Thickness (mm) .32 | .5

  • Rectangular Termination Post & Tail Thickness (in) .012 | .019

  • Termination Post & Tail Length (mm) 3.18 | 3.2

  • Termination Post & Tail Length (in) .125 | .126

  • Termination Post & Tail Diameter (mm) .63 | .66

  • Termination Post & Tail Diameter (in) .025 | .026

Mechanical Attachment

  • PCB Mount Alignment  With

  • Mating Alignment  With

  • Mounting Hole Diameter (mm) 3.05 | 3.18

  • Mounting Feature Plating Material  Tin | Tin over Copper Flash

  • Assembly Process Feature Plating Material  Tin | Tin-Lead | Tin-Lead over Nickel | Tin over Nickel

  • Mounting Hole Diameter (mm) 3.05 | 3.18

  • Mounting Hole Diameter (in) .12 | .125

  • Mounting Feature Material  Brass

  • Mating Retention Feature Plating Material  Clear Chromate

  • Connector Mounting Type  Board Mount

  • PCB Mount Retention  With | Without

  • PCB Mount Retention Type  Boardlock | Mounting Hole

  • Mating Retention  With | Without

  • Mating Retention Type  Female Screwlocks, 4-40 UNC | Female Screwlocks, Fixed | Mounting Holes | Threaded Insert, 4-40 UNC | Threaded Insert, M3 | Threaded Inserts | Threaded Inserts, 4-40 UNC

Housing Features

  • Housing Material  Nylon | Nylon GF | Nylon or Polyester | Polyester | Polyester GF | Thermoplastic

  • Shell Material  Carbon Steel | Steel

  • Centerline (Pitch) (mm) 2.28 | 2.74 | 2.77

  • Centerline (Pitch) (in) .089 | .108 | .109

Dimensions

  • PCB Thickness (Recommended) (mm) 1.57 | 1.58 | 2.36

  • PCB Thickness (Recommended) (in) .062 | .093

  • Row-to-Row Spacing (mm) 2.54 | 2.84

  • Row-to-Row Spacing (in) .1 | .112

Usage Conditions

  • Operating Temperature Range  -55 – 105 °C [ -67 – 221 °F ]

Operation/Application

  • Shielded  No | Yes

  • Durability Rating (Cycles) 200

  • Circuit Application  Signal

Industry Standards

  • UL Flammability Rating  UL 94V-0

  • Compatible With Approved Standards Products  DIN 41652 | UL E28476

Packaging Features

  • Packaging Quantity  10 | 25 | 30 | 65 | 70 | 104

  • Packaging Method  Package | Tray | Tube

Related Materials
No documentation available.