This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Ground Feature Type  Grounding Indents | Grounding Straps

  • Shell Material Configuration  All Plastic | Front Metal Shell | Full Metal Shell

  • Connector & Housing Type  Plug

  • Connector System  Board-to-Board | Cable-to-Board

  • Connector Shell Size  1

  • Connector & Contact Terminates To  Printed Circuit Board

Configuration Features

  • Number of Positions  9 | 25

  • Number of Rows  2

  • PCB Mount Orientation  Right Angle

Body Features

  • Mating Retention Feature Material  Zinc

  • Mating Feature Plating Material  Clear Chromate | Zinc

  • Insert Material  Steel | Thermoplastic | Zinc

  • Primary Product Color  Black

  • Shield Material  Steel

  • Assembly Process Feature Material  Copper Alloy | Phosphor Bronze

  • Shell Plating Material  Tin

  • Mating Feature Material  Steel | Zinc

  • Shield Plating Material  Tin

  • Connector Profile  Standard

Contact Features

  • Contact Mating Area Plating Material Thickness (µin) 30

  • Contact Mating Area Plating Material  Gold (Au) | Gold Flash

  • Contact Base Material  Brass | Phosphor Bronze

  • PCB Contact Termination Area Plating Material  Tin | Tin-Lead

  • Contact Underplating Material  Nickel | Palladium Nickel

  • Contact Mating Area Plating Material Thickness (µm) .76

  • Contact Shape & Form  Round | Square

  • Contact Current Rating (Max) (A) 1.2 | 2 | 3.1 | 6

  • Contact Options  Installed

Termination Features

  • Square Termination Post & Tail Dimension  .63 mm [ .025 in ]

  • Termination Method to PCB  Through Hole - Solder

  • Rectangular Termination Post & Tail Width  .45 mm [ .017 in ]

  • Rectangular Termination Post & Tail Thickness  .32 mm [ .012 in ]

  • Termination Post & Tail Length (mm) 3.17 | 3.18 | 3.2

  • Termination Post & Tail Length (in) .125 | .126

  • Termination Post & Tail Diameter (mm) .63 | .66

  • Termination Post & Tail Diameter (in) .025 | .026

  • Termination Post & Tail Diameter (mm) .63 | .66

  • Termination Post & Tail Diameter (in) .025 | .026

Mechanical Attachment

  • Mounting Hole Diameter (in) .12 | .125

  • PCB Mount Alignment  With

  • Mating Alignment  With

  • Mounting Hole Diameter (mm) 3.05 | 3.17 | 3.18

  • Mounting Feature Plating Material  Tin | Tin over Copper Flash

  • Assembly Process Feature Plating Material  Tin | Tin-Lead over Nickel | Tin over Nickel

  • Mounting Hole Diameter (mm) 3.05 | 3.17 | 3.18

  • Mounting Hole Diameter (in) .12 | .125

  • Mounting Feature Material  Brass

  • Mating Retention Feature Plating Material  Clear Chromate

  • Connector Mounting Type  Board Mount | Panel Mount & Board Mount

  • PCB Mount Retention  With

  • PCB Mount Retention Type  Boardlock | Mounting Hole

  • Mating Retention  With | Without

  • Mating Retention Type  Female Screwlocks, 4-40 UNC | Female Screwlocks, Fixed | Mounting Holes | Mounting Screws | Threaded Insert, 4-40 UNC | Threaded Insert, M3 | Threaded Inserts | Threaded Inserts, 4-40 UNC

Housing Features

  • Housing Material  Nylon | Nylon GF | PBT GF | Polyester | Polyester GF | Thermoplastic

  • Shell Material  Carbon Steel | Steel

  • Centerline (Pitch) (mm) 2.28 | 2.74

  • Centerline (Pitch) (in) .089 | .108

Dimensions

  • PCB Thickness (Recommended) (mm) 1.57 | 2.36

  • PCB Thickness (Recommended) (in) .062 | .093

  • Row-to-Row Spacing (mm) 2.54 | 2.84

  • Row-to-Row Spacing (in) .1 | .112

Usage Conditions

  • Operating Temperature Range  -55 – 105 °C [ -67 – 221 °F ]

Operation/Application

  • Shielded  No | Yes

  • Durability Rating (Cycles) 200

  • Circuit Application  Signal

Industry Standards

  • UL Flammability Rating  UL 94V-0 | UL 94V-2

  • Compatible With Approved Standards Products  DIN 41652 | UL E28476

Packaging Features

  • Packaging Quantity  17 | 55 | 65 | 130 | 140

  • Packaging Method  Box & Tray | Package | Tray | Tube

Related Materials
No documentation available.