This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • PCB Connector Type  PCB Mount Header | PCB Mount Receptacle

  • PCB Connector Type  PCB Mount Header | PCB Mount Receptacle

  • Connector System  Board-to-Board | Wire-to-Board

  • Header Type  Fully Shrouded | Unshrouded

  • Sealable  No

  • Connector & Contact Terminates To  Printed Circuit Board

  • Header Type  Fully Shrouded | Unshrouded

  • Connector Product Type  Connector Assembly

Configuration Features

  • Stackable  Yes

  • Connector Contact Load Condition  Fully Loaded

  • PCB Mount Orientation  Right Angle | Vertical

  • PCB Mount Orientation  Right Angle | Vertical

  • Number of Positions  4 | 5 | 6 | 8 | 10 | 12 | 14 | 15 | 16 | 17 | 20 | 22 | 24 | 25 | 26 | 30 | 34 | 36 | 40 | 50 | 60 | 68 | 72 | 80 | 100

  • Number of Rows  1 | 2

  • Board-to-Board Configuration  Mezzanine (Stacking) | Perpendicular

  • Number of Rows  1 | 2

Electrical Characteristics

  • Insulation Resistance (Min) (MΩ) 5000

  • Dielectric Withstanding Voltage (Max) (V) 500

  • Dielectric Withstanding Voltage (Max) (VAC) 500

  • Operating Voltage (VAC) 30

  • Operating Voltage (VAC) 30

Body Features

  • PCB Retention Feature Plating Material  Tin | Tin over Nickel

  • Connector Profile  Standard

  • PCB Retention Feature Material  Copper Alloy

  • Primary Product Color  Black

  • Primary Product Color  Black

Contact Features

  • PCB Contact Termination Area Plating Material Thickness (µm) 3.81 – 6.35 | 3.81

  • PCB Contact Termination Area Plating Material Thickness (µin) 150 | 150 – 250

  • PCB Contact Termination Area Plating Material Finish  Matte

  • Mating Square Post Dimension (mm) .38 | .64

  • Mating Square Post Dimension (in) .015 | .025

  • Contact Base Material  Copper Alloy | Phosphor Bronze

  • PCB Contact Termination Area Plating Material  Tin

  • Contact Underplating Material  Nickel

  • Contact Layout  Matrix

  • Contact Shape & Form  Rectangular | Round

  • Contact Underplating Material Thickness  1.27 µm [ 50 µin ]

  • PCB Contact Termination Area Plating Material  Tin

  • Contact Mating Area Plating Material Thickness (µm) .03 | .381 | .76 | .762 | 3.81

  • Contact Mating Area Plating Material Thickness (µin) 1.18 | 15 | 30 | 150

  • Contact Mating Area Plating Material Finish  Bright

  • Contact Mating Area Plating Material  Gold (Au) | Tin (Sn)

  • Contact Type  Pin | Receptacle | Socket

  • Contact Mating Area Plating Material Thickness (µm) .03 | .381 | .76 | .762 | 3.81

  • Contact Mating Area Plating Material Thickness (µin) 1.18 | 15 | 30 | 150

  • Contact Mating Area Plating Material  Gold (Au) | Tin (Sn)

  • Contact Current Rating (Max) (A) 1 | 3 | 3.6

  • Contact Type  Pin | Receptacle | Socket

Termination Features

  • Rectangular Termination Post & Tail Width  .2 mm [ .008 in ]

  • Rectangular Termination Post & Tail Thickness (mm) .38 | .4 | 3 | 3.6

  • Rectangular Termination Post & Tail Thickness (in) .015 | .016 | .118 | .142

  • Termination Post & Tail Length (mm) .8 | 2.54 | 3.45 | 3.68

  • Termination Post & Tail Length (in) .031 | .1 | .136 | .145

  • Termination Post & Tail Diameter  .38 mm [ .015 in ]

  • Termination Method to PCB  Surface Mount | Through Hole - Solder

  • Termination Method to PCB  Surface Mount | Through Hole - Solder

Mechanical Attachment

  • PCB Mount Retention Type  Boardlock | Hold-Down Post

  • Mating Retention  With

  • Panel Mount Feature  With | Without

  • Mating Retention Type  Latching Feature

  • Mating Retention  With

  • PCB Mount Alignment  With | Without

  • Mating Alignment Type  Card Edge Slot | Latch | Polarization

  • PCB Mount Alignment  With | Without

  • Connector Mounting Type  Board Mount

  • Mating Alignment  With | Without

  • PCB Mount Retention  With | Without

  • PCB Mount Retention  With | Without

Housing Features

  • Centerline (Pitch)  1.27 mm [ .05 in ]

  • Housing Material  Liquid Crystal Polymer (LCP) | Polyphthalamide (PPA) | Thermoplastic

  • Housing Material  Liquid Crystal Polymer (LCP) | Polyphthalamide (PPA) | Thermoplastic

Dimensions

  • Connector Length (mm) 7.47 | 13.82 | 16.36 | 20.17 | 26.52 | 32.87 | 39.22 | 44.3 | 51.92 | 64.62 | 64.64

  • Connector Length (in) .294 | .544 | .64 | .794 | 1.044 | 1.294 | 1.544 | 1.744 | 2.04 | 2.54

  • Connector Height (mm) 5.51 | 8.89 | 9.4

  • Connector Height (in) .217 | .35 | .37

  • Connector Width (mm) 5.03 | 11.1

  • Connector Width (in) .198 | .437

  • Row-to-Row Spacing  2.54 mm [ .1 in ]

  • Stack Height (mm) 11.43 | 13.08

  • Stack Height (in) .45 | .514

  • PCB Thickness (Recommended)  1.57 mm [ .062 in ]

Usage Conditions

  • Housing Temperature Rating  High | Standard

  • Operating Temperature (Max)  105 °C [ 221 °F ]

  • Operating Temperature Range  -65 – 105 °C [ -85 – 221 °F ]

Operation/Application

  • Solder Process Feature  Board Standoff

  • Circuit Application  Power & Signal | Signal

Industry Standards

  • Compatible With Approved Standards Products  CSA LR7189 | UL E28476

  • UL Rating  Recognized

  • Compatible With Agency/Standards Products  CSA | UL

  • UL Flammability Rating  UL 94V-0

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Reel Diameter  90 mm [ 3.543 in ]

  • Packaging Quantity  7 | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 | 16 | 18 | 19 | 20 | 21 | 22 | 23 | 24 | 26 | 27 | 28 | 31 | 32 | 33 | 34 | 37 | 38 | 40 | 41 | 42 | 46 | 62 | 70 | 85 | 90 | 250 | 400

  • Packaging Method  Box | Carton | Reel | Tape & Reel | Tray | Tube

  • Packaging Method  Box | Carton | Reel | Tape & Reel | Tray | Tube

Related Materials
No documentation available.