Admissible Cable Dia. at Duct Inside Dia. (mm):105-145 at 165.0 mm, 110-150 at 170.0 mm, 115-155 at 175.0 mm, 120-160 at 180.0 mm, 60-100 at 125.0 mm, 60-107 at 130.0 mm, 60-112 at 135.0 mm, 60-118 at 140.0 mm, 60-123 at 145.0 mm, 60-129 at 150.0 mm, 60-134 at 155.0 mm, 60-139 at 160.0 mm
Select Features & Characteristics to Find Similar Products
You can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
Please review product documents or contact us for the latest agency approval information.
Please Note: Use the Product Drawing for all design activity.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.
Something went wrong. Please try again
Product Features & Characteristics
Select All
Dimensions
Admissible Cable Dia. at Duct Inside Dia. (mm):105-145 at 165.0 mm, 110-150 at 170.0 mm, 115-155 at 175.0 mm, 120-160 at 180.0 mm, 60-100 at 125.0 mm, 60-107 at 130.0 mm, 60-112 at 135.0 mm, 60-118 at 140.0 mm, 60-123 at 145.0 mm, 60-129 at 150.0 mm, 60-134 at 155.0 mm, 60-139 at 160.0 mm
Usage Conditions
Installation Condition :Dry, Wet
Operation/Application
Ducting Systems :Concrete, Plastic, Steel
Product Availability
Product Availability :Americas
Packaging Features
Packaging Quantity :3
Other
Independent of Duct Ovality :Yes
Select attributes you would like to keep to see similar products.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.