Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
Please review product documents or contact us for the latest agency approval information.
Please Note: Use the Product Drawing for all design activity.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.
Something went wrong. Please try again
Configuration Features
-
20 AWG Shielded Pairs (Max) :
1
-
22 AWG Shielded Pairs (Max) :
2
Body Features
-
Insert Material :
Sn96 Ag Solder Alloy
-
Interconnect Device Shield Material :
Copper Braid with Activated Rosin Flux
-
Insert Type :
Solder Preform with Activated Rosin Flux
Contact Features
-
Ferrule Plating Material :
Electroless Nickel
Usage Conditions
-
Operating Temperature Range :
-65 – 175 °C [ -85 – 347 °F ]
-
Salt Spray Resistance (Hr):
500
Select attributes you would like to keep to see similar products.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.