Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
         
    Please review product documents or contact us for the latest agency approval information. 
        The only matching product is this current one. Please revise your search to continue.
        0 similar products are available. Please choose different features or characteristics.
        Something went wrong. Please try again
     
    
        
        
        
        
        
        
                
                    Electrical Characteristics
                    
                        - 
                                    
                                        Operating Voltage (VAC):
                                        200
                                    
 
             
        
                
                    Body Features
                    
                        - 
                                    
                                        Primary Product Color :
                                        Natural
                                    
 
             
        
        
        
                
                    Mechanical Attachment
                    
                        - 
                                    
                                        PCB Mount Alignment :
                                        Without
                                    
- 
                                    
                                        PCB Mount Retention :
                                        With
                                    
- 
                                    
                                        Mating Alignment :
                                        With
                                    
- 
                                    
                                        Connector Mounting Type :
                                        Board Mount
                                    
 
             
        
        
                
                    Dimensions
                    
                        - 
                                    
                                        Connector Length :
                                        16.92 mm [ .666 in ]
                                    
- 
                                    
                                        Connector Height :
                                        2.56 mm [ .101 in ]
                                    
- 
                                    
                                        Accepts Flex Cable Thickness :
                                        .3 mm [ .012 in ]
                                    
- 
                                    
                                        Connector Width :
                                        6.54 mm [ .258 in ]
                                    
 
             
        
                
                    Usage Conditions
                    
                        - 
                                    
                                        Operating Temperature Range :
                                        -40 – 85 °C [ -40 – 185 °F ]
                                    
 
             
        
                
                    Operation/Application
                    
                        - 
                                    
                                        Circuit Application :
                                        Signal
                                    
 
             
        
                
                    Identification Marking
                    
                        - 
                                    
                                        Circuit Identification Feature :
                                        With
                                    
 
             
        
                
                    Packaging Features
                    
                        - 
                                    
                                        Packaging Quantity :
                                        1500
                                    
- 
                                    
                                        Packaging Method :
                                        Tape & Reel
                                    
 
             
        Select attributes you would like to keep to see similar products.
        
            The only matching product is this current one. Please revise your search to continue.
            
                0 similar products are available. Please choose different features or characteristics.