Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
PCB Connector Type :
PCB Mount Header
-
Connector System :
Board-to-Board
-
Header Type :
Partially Shrouded
-
Sealable :
No
-
Connector & Contact Terminates To :
Printed Circuit Board
-
Connector Product Type :
Connector Assembly
Configuration Features
-
Stackable :
No
-
Connector Contact Load Condition :
Fully Loaded
-
PCB Mount Orientation :
Vertical
-
Number of Positions :
2
-
Number of Rows :
1
Electrical Characteristics
-
Insulation Resistance (MΩ):
1
Body Features
-
Connector Profile :
Standard
-
Primary Product Color :
Natural
Contact Features
-
Contact Base Material :
Phosphor Bronze
-
Contact Mating Area Length :
5.2 mm [ .205 in ]
-
Contact Layout :
Inline
-
Contact Shape & Form :
Round
-
Contact Mating Area Plating Material Thickness :
1.3 µm [ 51.18 µin ]
-
Mating Pin Diameter :
.64 mm [ .025 in ]
-
Contact Mating Area Plating Material :
Tin (Sn)
-
Contact Type :
Pin
Termination Features
-
Termination Post & Tail Length :
2.9 mm [ .114 in ]
-
Termination Post & Tail Diameter :
.64 mm [ .025 in ]
-
Termination Method to PCB :
Through Hole - Solder
Mechanical Attachment
-
Mating Alignment Type :
Polarization
-
Mating Retention :
With
-
PCB Mount Retention :
Without
-
PCB Mount Alignment :
Without
-
Connector Mounting Type :
Board Mount
-
Mating Alignment :
With
Housing Features
-
Housing Material :
PBT GF
-
Centerline (Pitch) :
2.54 mm [ .1 in ]
Dimensions
-
Connector Height :
8.8 mm [ .34 in ]
-
PCB Thickness (Recommended) (in):
.051
Operation/Application
-
Solder Process Feature :
Board Standoff
-
Circuit Application :
Signal
Industry Standards
-
UL Flammability Rating :
UL 94V-0
Packaging Features
-
Packaging Quantity :
2500
-
Packaging Method :
Package