Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
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
                                        Compatible Cable Diameter Range :
                                        3.8 – 11.9 mm [ .15 – .469 in ]
                                    
- 
                                    
                                        Compatible Cable Diameter (Max) (mm):
                                        5 | 6
                                    
- 
                                    
                                        Compatible Cable Diameter (Max) (in):
                                        .196 | .236
                                    
 
             
        
        
                
                    Industry Standards
                    
                        - 
                                    
                                        Compatible With Approved Standards Products :
                                        BS-G-198-5-DE | DEF Std 59-97 Issue 3 Type DE | IEC 62329-3-102 | MIS-34867
                                    
 
             
        
        Select attributes you would like to keep to see similar products.
        
            The only matching product is this current one. Please revise your search to continue.
            
                0 similar products are available. Please choose different features or characteristics.