Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filtering Requirements :
Filtered
-
Input Termination Type :
Terminal Block
-
Output Termination Type :
Terminal Block
Configuration Features
-
Wiring Configuration :
WYE (4 wire + ground)
Electrical Characteristics
-
Leakage Current (Max) (250VAC, 50Hz) (mA):
192
-
Current Rating (A):
180
-
Operating Voltage (VAC):
480
Mechanical Attachment
-
Product Mount Type :
Chassis Mount