Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
Please review product documents or contact us for the latest agency approval information.
Please Note: Use the Product Drawing for all design activity.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.
Something went wrong. Please try again
Product Type Features
-
Connector & Contact Terminates To :
Printed Circuit Board
Body Features
-
Connector Profile :
Standard
-
Latch Material :
Brass
-
Latch Plating Material :
Nickel
-
Retention Post Location :
Center
Contact Features
-
Contact Mating Area Plating Material Thickness (µin):
200
-
PCB Contact Termination Area Plating Material :
Tin
-
Contact Base Material :
Phosphor Bronze
-
Memory Socket Type :
Memory Card
-
Contact Mating Area Plating Material :
Tin (Sn)
-
Contact Underplating Material :
Nickel
-
Contact Current Rating (Max) (A):
1
Termination Features
-
Termination Post & Tail Length (mm):
3.05, 3.66
-
Termination Post & Tail Length (in):
.12, .144
-
Termination Method to PCB :
Through Hole - Solder
-
Insertion Style :
Cam-In
Mechanical Attachment
-
Mating Alignment Type :
Center Post
-
Polarization :
Right
-
Connector Mounting Type :
Board Mount
Housing Features
-
Centerline (Pitch) :
1.27 mm [ .05 in ]
-
Housing Color :
Natural
-
Housing Material :
LCP
Dimensions
-
Center Retention Hole Diameter :
1.63 mm [ .064 in ]
Operation/Application
-
Circuit Application :
Signal
Industry Standards
-
UL Flammability Rating :
UL 94V-0
Packaging Features
-
Packaging Quantity :
315
-
Packaging Method :
Box & Tube, Tube
Select attributes you would like to keep to see similar products.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.