Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
Please review product documents or contact us for the latest agency approval information.
Please Note: Use the Product Drawing for all design activity.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.
Something went wrong. Please try again
Product Type Features
-
Shelf Life :
20 Years
-
Safety Relay Type :
Interface Relay
Configuration Features
-
Connections Type :
16 Terminals Blocks
Electrical Characteristics
-
Power Rating (Max) (W):
3
-
Contact Switching Load (Min) :
100mA @ 12V
-
Contact Switching Voltage (Max) (VAC):
250
-
Contact Switching Voltage (Max) (VDC):
125
-
Overvoltage Category :
III
-
Power Supply Voltage (VDC):
24 ± 20%
Body Features
-
Product Weight :
150 g [ 5.29 oz ]
Mechanical Attachment
-
Product Mount Type :
DIN Rail
-
DIN Rail Mounting Type :
TH35-15
Housing Features
-
Housing Material :
Nylon 66
-
Centerline (Pitch) :
22.5 mm [ .89 in ]
Dimensions
-
Cable Length :
100 m [ 328.084 ft ]
-
Main Circuit Capacity - 1 Flexible Conductor per Spring Clamp (AWG):
24 – 12
-
Product Height :
99 mm [ 3.9 in ]
-
Product Width :
.89 mm [ 22.5 in ]
-
Main Circuit Capacity - 1 Insulated Ferrule per Spring Clamp (AWG):
24 – 12
-
Main Circuit Capacity - 1 Flexible Conductor per Spring Clamp (mm²):
.2 – 2.5
-
Main Circuit Capacity - 1 Non-Insulated Ferrule per Spring Clamp (AWG):
24 – 12
-
Main Circuit Capacity - 1 Insulated Ferrule per Spring Clamp (mm²):
.2 – 2.5
-
Main Circuit Capacity - 1 Non-Insulated Ferrule per Spring Clamp (mm²):
.2 – 2.5
-
Main Circuit Capacity - 1 Rigid Stranded Conductor per Spring Clamp (AWG):
24 – 12
-
Main Circuit Capacity - 1 Rigid Stranded Conductor per Spring Clamp (mm²):
.2 – 2.5
-
Product Depth :
113.5 mm [ 4.47 in ]
Usage Conditions
-
Storage Temperature Range :
-30 – 70 °C [ -22 – 158 °F ]
-
Altitude (Max) (m):
2000
-
Relative Humidity Range (%):
10 – 95
-
Operating Temperature Range :
-30 – 55 °C [ -22 – 131 °F ]
Industry Standards
-
IP Rating (Connection) :
IP2X
-
UL Flammability Rating :
UL 94V-0
-
Enclosure Rating :
IP20
-
Compatible With Agency/Standards Products :
CSA | TÜV | UL
Select attributes you would like to keep to see similar products.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.